StarTech.com

USB 3.0 Multiport Adapter + USB-C to USB-A Cable - HDMI & VGA - 1xA

Portable Docking Station | Mac & Windows® | GbE | USB-A & USB-C

Product ID: BNDDKT30CAHV

  • Connect your USB-A or USB-C laptop to an HDMI or VGA monitor
  • USB 3.0 multiport adapter includes a USB-C to A adapter cable
  • Built-in hideaway cable for enhanced cable management and portability
View More
  • Connect a flash drive, mouse or other device with the USB 3.0 Type-A port
  • Add wired network connectivity with the Gigabit Ethernet RJ45 port
141,99 € EUR exc VAT
177,49 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
4K Support No
Bus Type USB 3.0
Chipset ID DisplayLink - DL-3700
Displays Supported 1
Fast-Charge Port(s) No
Industry Standards IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
USB 3.0 - Hub port supports USB 2.0/1.1 backward-compatibility
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Maximum Analog Resolutions 2048x1152 (VGA)
Maximum Data Transfer Rate 5 Gbps (USB 3.0)
2 Gbps (Ethernet; Full-Duplex)
Maximum Digital Resolutions 2048x1152 (HDMI)
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - USB Type-A (9 pin) USB 3.0 Male
1 - HDMI (19 pin) Female
1 - VGA (15 pin, High Density D-Sub) Female
1 - RJ-45 Female
1 - USB Type-A (9 pin) USB 3.0 Female
Software
OS Compatibility Windows® 7, 8, 8.1, 10
macOS 10.11 - 10.12, 10.14 - 10.15
Chrome OS™ v55+
Special Notes / Requirements
Note Only a single video output can be used at one time, HDMI® or VGA. If a display is connected to each video output port at the same time, then the HDMI® port will take priority
System and Cable Requirements USB enabled computer system with available USB 3.0 port or USB-C port (using adapter).
Indicators
LED Indicators 1 - Link (Green)
1 - Activity (Yellow)
Power
Power Source USB-Powered
Environmental
Humidity 90% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Cable Length 93 mm [3.7 in]
Color Black
Enclosure Type Plastic
Product Height 17 mm [0.7 in]
Product Length 12.5 cm [4.9 in]
Product Width 55 mm [2.2 in]
Weight of Product 97 g [3.4 oz]
Packaging Information
Package Height 43 mm [1.7 in]
Package Length 14.3 cm [5.6 in]
Package Width 16.7 cm [6.6 in]
Shipping (Package) Weight 0.2 kg [0.5 lb]
What's in the Box
Included in Package 1 - USB 3.0 Multiport Adapter
1 - USB 3.1 USB-C to USB-A Adapter [6 in. / 152.4 mm)
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
macOS 10.11 - 10.12, 10.14 - 10.15
Chrome OS™ v55+

Certifications

Related Products

Travel Adapter for Laptops - HDMI and GbE - USB 3.0
USB31GEHD
Travel Adapter for Laptops - HDMI and GbE - USB 3.0

Add a Gigabit Ethernet RJ45 port and HDMI output to your port-limited laptop, through a single USB 3.0 port

99,99 € exc VAT
124,99 € inc VAT
USB-C Cable - M/M - 1m (3ft) - USB 3.1 (10Gbps)
USB31CC1M
USB-C Cable - M/M - 1m (3ft) - USB 3.1 (10Gbps)

Connect your USB Type-C devices

24,99 € exc VAT
31,24 € inc VAT
Travel Adapter for Laptops - VGA and GbE - USB 3.0
USB31GEVG
Travel Adapter for Laptops - VGA and GbE - USB 3.0

Add a Gigabit Ethernet RJ45 port and VGA output to your port-limited laptop, through USB 3.0

99,99 € exc VAT
124,99 € inc VAT
DVI Dual-Monitor Docking Station for Laptops - HDMI and VGA Adapters - USB 3.0
USB3SDOCKDD
DVI Dual-Monitor Docking Station for Laptops - HDMI and VGA Adapters - USB 3.0

Laptop Docking Station | Mac & Windows® | DVI to VGA & HDMI® Adapters | 2x Charge Ports

217,99 € exc VAT
272,49 € inc VAT
USB-C to USB-A Cable - M/M - 91cm (3ft) - USB 3.1 (10Gbps) - USB-IF Certified
USB31AC1M
USB-C to USB-A Cable - M/M - 91cm (3ft) - USB 3.1 (10Gbps) - USB-IF Certified

USB-A to USB-C™ Cable | USB-IF Certified | USB 3.1 (10Gbps)

15,99 € exc VAT
19,99 € inc VAT
USB-C to USB-B Printer Cable - M/M - 91 cm (3 ft.) - USB 3.1 (10Gbps)
USB31CB1M
USB-C to USB-B Printer Cable - M/M - 91 cm (3 ft.) - USB 3.1 (10Gbps)

Connect USB 3.1 or 3.0 USB-B devices to your USB-C tablet or laptop or computer

24,99 € exc VAT
31,24 € inc VAT
HDMI and DVI/VGA Dual-Monitor Docking Station for Laptops - USB 3.0
USB3SDOCKHDV
HDMI and DVI/VGA Dual-Monitor Docking Station for Laptops - USB 3.0

Laptop Docking Station | USB 3.0 | TAA Compliant | Mac & Windows®

170,99 € exc VAT
213,74 € inc VAT
USB-C to Micro-B Cable - M/M - 1m (3 ft) - USB 3.1 (10Gbps)
USB31CUB1M
USB-C to Micro-B Cable - M/M - 1m (3 ft) - USB 3.1 (10Gbps)

Connect USB Micro-B devices to your USB-C host, using this durable 1-meter cable

17,99 € exc VAT
22,49 € inc VAT
USB-C to USB-A Cable - M/M - 1m (3ft) - USB 2.0
USB2AC1M
USB-C to USB-A Cable - M/M - 1m (3ft) - USB 2.0

Connect your USB Type-C devices to your laptop or desktop computer

11,99 € exc VAT
14,99 € inc VAT
3-Port Portable USB 3.0 Hub plus Gigabit Ethernet -  Aluminum with Built-in Cable
ST3300GU3B
3-Port Portable USB 3.0 Hub plus Gigabit Ethernet - Aluminum with Built-in Cable

Add 3 external USB 3.0 ports with UASP and a Gigabit Ethernet port to your Ultrabook™ or laptop through a single USB 3.0 port

59,99 € exc VAT
74,99 € inc VAT
USB-C to USB-B Cable - M/M - 1m (3 ft) - USB 2.0
USB2CB1M
USB-C to USB-B Cable - M/M - 1m (3 ft) - USB 2.0

Connect USB 2.0 USB-B devices to your USB-C host

19,99 € exc VAT
24,99 € inc VAT
USB 3.0 to Gigabit Ethernet Adapter NIC w/ USB Port - Black
USB31000SPTB
USB 3.0 to Gigabit Ethernet Adapter NIC w/ USB Port - Black

Add a Gigabit Ethernet port and a USB 3.0 pass-through port to your laptop through a single USB 3.0 port

45,99 € exc VAT
57,49 € inc VAT
KVM Docking Station for Two Laptops - Share Keyboard, Mouse, Dual Monitors, and Files - USB 3.0
USB3DDOCKFT
KVM Docking Station for Two Laptops - Share Keyboard, Mouse, Dual Monitors, and Files - USB 3.0

Laptop Docking Station | File Transfer | DisplayPort & HDMI | Mac & Windows® | 5x USB

293,99 € exc VAT
367,49 € inc VAT

Accessories