StarTech.com

2 Port USB to RS232 Serial DB9 Adapter Cable

Add 2 serial RS-232 ports to any laptop or computer with a USB port

Product ID: ICUSB232C2

  • USB to 2 Port Straight-Through RS232 Serial Adapter
  • Easy Plug-and-Play installation
  • Bus powered, no external power adapter required
  • Fully compliant with USB 1.1 specifications
46,99 € EUR exc VAT
58,74 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 2.0
Chipset ID Prolific - PL2303HXA
Prolific - PL2303RA
Interface Serial
Port Style Cable Adapters
Ports 2
Performance
FIFO 192 Bytes
Maximum Data Transfer Rate 230Kbps
Serial Protocol RS-232
Connector(s)
Connector Type(s) 1 - USB Type-A (4 pin) USB 2.0 Male
2 - DB-9 (9 pin, D-Sub) Male
Software
OS Compatibility Windows 8-10 is only supported by RevB
Windows® CE 4.2, 5.2, 98SE, ME, 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016
Mac OS® 10.6 to 10.14
Linux 2.4.x to 4.11.x LTS Versions only
Special Notes / Requirements
System and Cable Requirements 1 USB 1.1 (or above) port
Environmental
Humidity 0~65% RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -20°C to 80°C (-4°F to 176°F)
Physical Characteristics
Cable Length 0.3 m [1 ft]
Color Black
Enclosure Type Plastic
Product Length 31 cm [12.2 in]
Weight of Product 137 g [4.8 oz]
Packaging Information
Package Height 21.5 cm [8.5 in]
Package Length 10.4 cm [4.1 in]
Package Width 41 mm [1.6 in]
Shipping (Package) Weight 137 g [4.8 oz]
What's in the Box
Included in Package 1 - 2 Port USB to RS232 Serial Cable

Compatibility

View full OS compatibility
Windows 8-10 is only supported by RevB
Windows® CE 4.2, 5.2, 98SE, ME, 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016
Mac OS® 10.6 to 10.14
Linux 2.4.x to 4.11.x LTS Versions only

Certifications

Related Products

1 Port Professional USB to Serial Adapter Cable with COM Retention
ICUSB2321X
1 Port Professional USB to Serial Adapter Cable with COM Retention

Add one serial RS-232 port with com retention to any laptop or computer with a USB port

39,99 € exc VAT
49,99 € inc VAT
2 Port Wall Mountable USB to Serial Adapter Hub with COM Retention
ICUSB2322X
2 Port Wall Mountable USB to Serial Adapter Hub with COM Retention

Add 2 serial RS-232 ports to any laptop or computer with a USB port

55,99 € exc VAT
69,99 € inc VAT
4 Port Wall Mountable USB to Serial Adapter Hub with COM Retention
ICUSB2324X
4 Port Wall Mountable USB to Serial Adapter Hub with COM Retention

Add 4 serial RS-232 ports to any laptop or computer with a USB port

123,99 € exc VAT
154,99 € inc VAT
8 Port USB to RS232 Serial DB9 Adapter Hub
ICUSB2328
8 Port USB to RS232 Serial DB9 Adapter Hub

Add eight RS232 serial ports to any notebook or desktop computer using a single USB port

251,99 € exc VAT
314,99 € inc VAT

Accessories