Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

USB Stereo Audio Adapter External Sound Card with SPDIF Digital Audio and Built-in Microphone

Product ID: ICUSBAUDIOMH

Add a 3.5mm audio connection with SPDIF digital output and an external microphone to your system through USB

Features
  • 96KHz / 24-bit Hi-Fi USB Audio

  • S/PDIF digital output with AC3 (Dolby Digital) and DTS pass-through support

  • Built-in microphone

More Features . . .
  • 5.1 Surround Sound supported (Windows® only)

  • Combo 3.5mm Mini-Toslink and 3.5mm Stereo Headphone output

  • Stereo Microphone input

  • LED sample rate indicators

  • Volume up/down, mute, microphone mute buttons

  • USB bus-powered, no external power required

  • 15in attached USB cable

Prices may be lower from Resellers:

INGDK
Available in
38,99 € EUR exc VAT
46,79 € inc VAT

ID: ICUSBAUDIOMH

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The ICUSBAUDIOMH External USB Card lets you add an S/PDIF digital audio output or a standard 3.5mm analog audio connection to your system through USB. By converting a single USB port into an external sound card with microphone connectivity, you can conveniently bypass or replace an internal sound card without having to open your computer case.

The USB DAC (digital-to-analog converter) provides a built-in microphone, allowing you to add audio recording capability to your system without the need for additional hardware. This integrated microphone can also be placed further away from your computer's speakers, reducing or eliminating feedback that is often problematic with laptops that utilize an on-board microphone.

For home-theater quality sound, the external sound card offers 96KHz / 24-bit sampling rates for both playback and recording, and a 3.5mm S/PDIF port with support for Dolby® Digital 5.1 surround sound (AC3) and DTS® pass-through (Note: 5.1 surround sound is supported in Windows® only). By implementing 3.5mm stereo microphone connection the USB audio adapter equips you with the ability to attach an external stereo microphone as needed.

For added versatility this USB-powered sound adapter features a 15in attached USB cable, volume control, mute, and microphone mute buttons for quick adjustments, a 3.5mm stereo microphone input, and a convenient LED status bar to display the current sampling rate.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Offers more flexible microphone placement options than an on-board audio adapter, helping to eliminate audio feedback
  • Save time and hassle by adding audio capability without having to open your computer case
Compatible With

View full OS compatibility

Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016
Mac OS X® 10.6 to 10.8

Applications
  • Connect your computer to a home theater audio receiver through S/PDIF, without opening the case
  • Add digital audio support to an Ultrabook™ or small form factor system with no internal expansion options
  • Replace or upgrade the integrated audio on a laptop or portable computer
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 2.0
Chipset ID VIA/VLI - VT1630A
Industry Standards USB 2.0 Full-Speed (12Mbps) Specification
USB Audio Device Class Specification 1.0
Performance
Audio Specifications 96 KHz / 24-bit Sample Rate
Connector(s)
Connector Type(s) 1 - USB Type-A (4 pin) USB 2.0 Male
1 - 3.5 mm Mini-Jack (3 Position) Female
1 - 3.5mm Mini-Jack (3 Position) / Mini-Toslink (SPDIF, Optical) Female
Software
OS Compatibility Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016
Mac OS X® 10.6 to 10.8
Special Notes / Requirements
Note 5.1 surround sound output is supported in Windows only
System and Cable Requirements Available USB Port
Indicators
LED Indicators 1 - Power / USB Link
1 - Activity
1 - Mute
1 - Microphone Mute
3 - Playback / Recording Sample Rate
Power
Power Source USB-Powered
Environmental
Humidity 10~90% RH (Non-Condensing)
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature 0°C to 70°C (32°F to 158°F)
Physical Characteristics
Cable Length 380 mm [15 in]
Color Black
Enclosure Type Plastic
Product Height 18 mm [0.7 in]
Product Length 50 mm [2 in]
Product Weight 22 g [0.8 oz]
Product Width 21 mm [0.8 in]
Packaging Information
Shipping (Package) Weight 96 g [3.4 oz]
What's in the Box
Included in Package 1 - USB Audio Adapter
1 - Software CD
1 - Instruction Manual
Certifications
USB Stereo Audio Adapter External Sound Card with SPDIF Digital Audio
ICUSBAUDIO2D

USB Stereo Audio Adapter External Sound Card with SPDIF Digital Audio

Add an SPDIF digital audio output and standard 3.5mm audio/microphone connections to your system through USB

41,99 € exc VAT
50,39 € inc VAT

7.1 USB Audio Adapter External Sound Card with SPDIF Digital Audio
ICUSBAUDIO7D

7.1 USB Audio Adapter External Sound Card with SPDIF Digital Audio

Turn your laptop or desktop computer into a 7.1-channel home theater-ready sound system

45,99 € exc VAT
55,19 € inc VAT

USB Stereo Audio Adapter External Sound Card
ICUSBAUDIOB

USB Stereo Audio Adapter External Sound Card

Add headphone and MIC audio connectors through USB

20,99 € exc VAT
25,19 € inc VAT

Virtual 7.1 USB Stereo Audio Adapter External Sound Card
ICUSBAUDIO7

Virtual 7.1 USB Stereo Audio Adapter External Sound Card

Turn a USB port into a virtual 7.1 channel Sound Card

24,99 € exc VAT
29,99 € inc VAT

USB to Stereo Audio Adapter Converter
ICUSBAUDIO

USB to Stereo Audio Adapter Converter

Turn a USB port into a Stereo Sound Card

20,99 € exc VAT
25,19 € inc VAT

2m 3.5mm 4 Position TRRS Headset Extension Cable - M/F
MUHSMF2M

2m 3.5mm 4 Position TRRS Headset Extension Cable - M/F

Extend the connection distance between your iPhone®, mobile phone or computer headset by 2 meters

5,99 € exc VAT
7,19 € inc VAT

1m 3.5mm 4 Position TRRS Headset Extension Cable - M/F
MUHSMF1M

1m 3.5mm 4 Position TRRS Headset Extension Cable - M/F

Extend the connection distance between your iPhone®, mobile phone or computer headset by 1 meter

5,99 € exc VAT
7,19 € inc VAT

1,8m (6 ft) Stereo Audio Cable - 3.5mm Male to 2x RCA Male
MU6MMRCA

1,8m (6 ft) Stereo Audio Cable - 3.5mm Male to 2x RCA Male

Connect your computer or audio player to an RCA audio device

3,99 € exc VAT
4,79 € inc VAT

* Product appearance and specifications are subject to change without notice.