StarTech.com

Cell Phone Repair Kit for Smartphones, Tablets and Laptops

This cell phone repair kit provides all the necessary tools for precision repairs on laptops, smartphones and tablets

Product ID: CTKRPR

  • Approach your repair with confidence, knowing you have the right tools on hand for all devices from the major technology brands
  • Save time and frustration with a single tool kit that has everything you'll need for cell phone, tablet and smartphone repair
32,99 € EUR exc VAT
41,24 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Physical Characteristics
Product Height 4.1 cm [1.6 in]
Product Length 17.1 cm [6.7 in]
Product Width 10.8 cm [4.3 in]
Weight of Product 295 g [10.4 oz]
Packaging Information
Package Height 12 cm [4.7 in]
Package Length 33.6 cm [13.2 in]
Package Width 18.9 cm [7.4 in]
Shipping (Package) Weight 2.4 kg [5.4 lb]
What's in the Box
Included in Package 2 - spudger tools
1 - triangle pry-tool
1 - set of tweezers
1 - multi-bit screwdriver
5 - Torx bits (T4, T5, T6, T8, T10)
4 - Phillips bits (PH000, PH00, PH0, PH1)
3 - pentalobe bits (P2, P5, P6)
2 - tri-wing bits (TRI0, TRI1)
1 - slot bit (2.0)
1 - hex bit (2 mm)
1 - suction cup
1 - SIM card ejector pin
1 - storage case

Certifications

Related Products

7 Piece Precision Screwdriver Computer Tool Kit
CTK100P
7 Piece Precision Screwdriver Computer Tool Kit

Provides 7 precision screwdrivers for almost any computer maintenance/repair need

21,99 € exc VAT
27,49 € inc VAT
11 Piece PC Computer Tool Kit with Carrying Case
CTK200
11 Piece PC Computer Tool Kit with Carrying Case

Provides the necessary tools to service and repair PC computers

19,99 € exc VAT
24,99 € inc VAT