StarTech.com

1-Port PCIe 10GBase-T / NBASE-T Ethernet Network Card

Add an Ethernet port to a server or workstation, with support for five network speeds: 10G/5G/2.5G/1G/100Mbps

Product ID: ST10GSPEXNB

  • Cost-effective and versatile Ethernet connectivity supporting five network speeds: 10G, 5G, 2.5G 1G and 100Mbps
  • Compliant with 10GBase-T and NBASE-T specifications
  • IEEE 802.3az compliant energy-efficient chipset
View More
  • Virtualization (Microsoft Hyper-V®) and iSCSI support
  • PCIe 2.0 x4 interface
  • Supports 2.5 and 5Gbps network speeds on Cat5e cabling, and 10Gbps on Cat6a
  • Up to 9K jumbo frame support
  • Supports 802.1q VLAN Tagging
  • Full-duplex support
  • Supports Auto-MDIX
  • Supports Checksum Offload (IP, TCP, UDP) and Large Send Offload
  • Configured with a standard profile bracket, includes a low profile/half-height bracket
258,99 € EUR exc VAT
323,74 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID Tehuti - TN4010
Marvell - 88X3310P
Industry Standards IEEE 802.3an (10GBASE-T)
IEEE 802.3ab (1000Base-T)
IEEE 802.3u (100BASE-T)
IEEE 802.3ad (Link Aggregation)
IEEE 802.1q (VLAN tagging)
PCI Express Rev 2.0
Interface RJ45 (10 Gigabit Ethernet)
Ports 1
Performance
Auto MDIX Yes
Compatible Networks 10 Gbps/5G/2.5G/1G/100 Mbps
Full Duplex Support Yes
Jumbo Frame Support 9K max.
Maximum Data Transfer Rate 10 Gbps
Promiscuous Mode Yes
PXE No
Supported Protocols IEEE 802.3ad (link aggregation)
IEEE 802.1q (VLAN tagging)
Connector(s)
Connector Type(s) 1 - PCI Express x4 Male
External Ports 1 - RJ-45 Female
Software
OS Compatibility Windows® 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS® 10.12 to 10.14
Linux 3.x to 4.14 LTS Versions only
VMWare® ESXi 5.0/5.1/6.0/6.5
Special Notes / Requirements
System and Cable Requirements Available PCI Express x4 slot
Indicators
LED Indicators 1 - Link/Speed
1 - Link/Activity
Environmental
Humidity 20% ~ 80% RH
Operating Temperature 5°C to 50°C (41°F to 122°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Product Height 2.1 cm [0.8 in]
Product Length 83 mm [3.3 in]
Product Width 12 cm [4.7 in]
Weight of Product 54 g [1.9 oz]
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 14.4 cm [5.7 in]
Package Width 17.2 cm [6.8 in]
Shipping (Package) Weight 150 g [5.3 oz]
What's in the Box
Included in Package 1 - 1 Port PCIe 5-speed Ethernet network card
1 - driver CD
1 - low profile mounting bracket
1 - instruction manual

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS® 10.12 to 10.14
Linux 3.x to 4.14 LTS Versions only
VMWare® ESXi 5.0/5.1/6.0/6.5

Certifications

Related Products

1 Port PCI Express 10 Gigabit Ethernet Network Card - PCIe x4 10Gb NIC
ST10000SPEX
1 Port PCI Express 10 Gigabit Ethernet Network Card - PCIe x4 10Gb NIC

Add a 10 Gigabit Ethernet port (10 Gbps) to a client, server or workstation through a PCI Express slot

298,99 € exc VAT
373,74 € inc VAT
PCI Express 10 Gigabit Ethernet Fiber Network Card w/ Open SFP+ - PCIe x4 10Gb NIC SFP+ Adapter
PEX10000SFP
PCI Express 10 Gigabit Ethernet Fiber Network Card w/ Open SFP+ - PCIe x4 10Gb NIC SFP+ Adapter

Scale your network performance using the 10Gb SFP+ transceiver of your choice and connect your PCIe-enabled server to a 10 Gigabit fiber network

308,99 € exc VAT
386,24 € inc VAT
1-Port Gigabit Ethernet Network Card - PCI Express, Intel I210 NIC
ST1000SPEXI
1-Port Gigabit Ethernet Network Card - PCI Express, Intel I210 NIC

Add Gigabit Ethernet to a client, server or workstation through a PCI Express slot

41,99 € exc VAT
52,49 € inc VAT
Dual Port PCI Express (PCIe x4) Gigabit Ethernet Server Adapter Network Card - Intel i350 NIC
ST2000SPEXI
Dual Port PCI Express (PCIe x4) Gigabit Ethernet Server Adapter Network Card - Intel i350 NIC

Add dual Gigabit Ethernet ports to a client, server or workstation through a PCI Express slot

181,99 € exc VAT
227,49 € inc VAT
1 Port PCI Express PCIe Gigabit Network Server Adapter NIC Card - Dual Profile
ST1000SPEX2
1 Port PCI Express PCIe Gigabit Network Server Adapter NIC Card - Dual Profile

Add a 10/100/1000Mbps Ethernet port to any PC through a PCI Express slot

27,99 € exc VAT
34,99 € inc VAT

Accessories