Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.comCisco Compatible Gigabit RJ45 Copper SFP Transceiver Module - Mini-GBIC with Digital Diagnostics Monitoring
Add support for 1000 Mbps RJ45 copper Ethernet connections to networking equipment with spare SFP slots
Product ID: SFPC1110
- Up to 1.25 Gbps bi-directional communication
- 1000 Mbps Auto-Negotiation
- Complies with SFP Multi-Source Agreements standards (MSA)
- RJ45 Ethernet connector
- Fully Hot Pluggable
- Auto crossover (MDI / MDI-X) detection
- Compatible with Cisco equipment
Not Available
May be in stock with partners
From a Partner
Support
Overview
The SFPC1110 Cisco Compatible Gigabit RJ45 Copper SFP Transceiver Module (Mini-GBIC) is built to comply with MSA (Multi-Sourcing Agreement) standards to offer a cost-effective way to add, replace or upgrade a copper Ethernet port on your 1000 Base-T networking equipment.
Featuring 1000 Mbps Auto-negotiation at distances up to 100m (330 feet), this Ethernet SFP module can be installed into any fiber networking devices with an MSA or Cisco compliant SFP port. Delivering convenience and scalability, this copper transceiver is fully hot-pluggable, allowing you to install the module without interrupting network traffic or requiring a device reboot.
This SFP module is compatible with the Cisco SFP-GE-T transceiver.
Backed by a StarTech.com lifetime warranty and free lifetime technical support.
The StarTech.com Advantage
- Fully compliant with MSA standards, this hot pluggable module can be installed into any networking device with an MSA compliant or Cisco compliant port
- A convenient way to add a copper connection to an SFP type switch that would typically be used for fiber SFPs
Applications
Replacing defective or damaged SFPs in MSA compliant or Cisco equipment
Expand your network to remote segments
Technical Specifications
Product Numbers | ||
---|---|---|
ALSO Denmark | 000000000002775881 | |
Ingram DK | V932025 | |
UPC Code | 065030846202 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Compatible Brand | Cisco | |
Industry Standards | IEEE 802.3ab 1000BASE-T | |
Performance | ||
Auto MDIX | Yes | |
Compatible Networks | 1000 Mbps (1 Gbps) | |
DDM | No | |
Max Transfer Distance | 100 m (328 ft) | |
Maximum Data Transfer Rate | 1.25 Gbps | |
MTBF | 4,655,371 hours | |
Connector(s) | ||
Local Unit Connectors | 1 - RJ-45 Female | |
Environmental | ||
Humidity | 30~70% RH | |
Operating Temperature | 0°C to 70°C (32°F to 158°F) | |
Storage Temperature | -40°C to 85°C (-40°F to 85°F) | |
Physical Characteristics | ||
Product Height | 13 mm [0.5 in] | |
Product Length | 70 mm [2.8 in] | |
Product Weight | 21 g [0.7 oz] | |
Product Width | 13 mm [0.5 in] | |
Packaging Information | ||
Shipping (Package) Weight | 95 g [3.4 oz] | |
What's in the Box | ||
Included in Package | 1 - 10/100/1000 Mbps RJ45 SFP |
Related Products
Gigabit 850nm Multi Mode SFP Fiber Optical Transceiver - LC 550m
Add, replace or upgrade SFP modules on gigabit fiber equipment
Accessories
PCI Express Gigabit Ethernet Fiber Network Card w/ Open SFP - PCIe SFP Network Card Adapter NIC
Connect a PCI Express-based desktop or rackmount PC directly to a fiber optic network using the Gigabit SFP of your choice
10 Port L2 Managed Gigabit Ethernet Switch with 2 Open SFP Slots - Rack Mountable
Scale your network and connect up to 10 different Gigabit Ethernet devices, including 8x RJ45 + 2x fiber optic connections using the SFPs of your choice
8-Port PoE+ Gigabit Ethernet Switch plus 2 SFP Connections - Managed - Wall Mount with Front Access
Add up to 10 different GbE devices to your network, using 8 RJ45 (PoE+) and 2 fiber-optic connections, with intelligent Layer 2 management
8-Port Gigabit Ethernet Switch with 2 SFP Connections - Managed - Wall Mount with Front Access
Add up to 10 GbE devices to your network, using 8 RJ45 and 2 fiber-optic connections, with intelligent Layer 2 management support
Gigabit Ethernet Fiber Media Converter with Open SFP Slot
Convert and extend different networks over a Gigabit fiber cable connection using the SFP of your choice
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- SFPC1110_Datasheet-EN-EU.pdf
English
Frequently Asked Questions
Before You Buy
SFP fiber transceivers (mini-GBIC) are specific to applications and therefore, you need to select the correct fiber transceiver for your application. StarTech.com offers a few types of fiber transceivers: Cisco®, Cisco Meraki®, HP®, and Juniper® compatible, as well as standard gigabit SFP converters. Although the transceivers may be referred to as GBIC or mini-GBIC, the correct terminology for the device is small form-factor pluggable transceiver or SFP . StarTech.com does not carry GBIC converters.
If your device is not a Cisco device, it can still use Cisco compatible SFPs. Cisco SFPs are specifically coded to be compatible with Cisco devices. A standard SFP will not work in a Cisco device.
StarTech.com offers two different output connector types for SFPs: RJ-45 and fiber.
No special requirements are necessary to use RJ-45 SFPs. However, if you use fiber transceivers, the following items need to be the same as the interconnecting equipment:
-
The connector type, such as LC, SC, or ST.
-
The mode (single mode or multi mode).
-
The wavelength, such as 850 nm, 1310 nm, or 1550 nm.
-
The DDM support.
-
The speed, such as 10Gbps.
Note: The properties listed above cannot be converted or changed by a cable, excluding the connector type.
Copy Link
Was this information helpful? Yes No
* Product appearance and specifications are subject to change without notice.