StarTech.com

12-24 Server Rack Screws - 50 pack - Nickel-Plated

Rack Mount Screws | 12-24 | Steel Construction | Lifetime Warranty

Product ID: CABSCRWS1224

  • Package of Fifty 12-24 Screws
  • Nickel-plated finish to prevent rust
  • TAA compliant for GSA Schedule purchases
  • Strong and sturdy steel construction helps support a variety of equipment
29,99 € EUR exc VAT
37,49 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Included Mounting Screws
Quantity per package 50
Thread Type(s) 12-24
Physical Characteristics
Color Silver
Materials Steel
Product Height 16.5 mm [0.6 in]
Product Length 14 mm [0.6 in]
Product Width 14 mm [0.6 in]
Weight of Product 266 g [9.4 oz]
Packaging Information
Package Height 14 mm [0.6 in]
Package Length 125 mm [4.9 in]
Package Width 90 mm [3.5 in]
Shipping (Package) Weight 266 g [9.4 oz]
What's in the Box
Included in Package 50 - 12-24 Screws

Certifications

Accessories