StarTech.com

1U Adjustable Mounting Depth Vented Rack Mount Shelf - 175lbs / 80kg

Add a sturdy, adjustable depth shelf into almost any server rack or cabinet

Product ID: ADJSHELF

  • Low cost adjustable shelf for most 19 inch wide cabinets and racks
  • adjustable mounting depth of 19" -38"
  • TAA compliant for GSA Schedule purchases
View More
  • Vented shelf plate to preserve airflow
  • Weight capacity up to 175 lbs (80 kg)
139,99 € EUR exc VAT
174,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Airflow Rate Vented
Cable Management No
U Height 1U
Performance
Weight Capacity (Stationary) 80 kg [176.8 lb]
Special Notes / Requirements
Note Depth adjustable from 19-38"
Physical Characteristics
Color Black
Internal Depth 700 mm [27.6 in]
Internal Height 40 mm [1.6 in]
Internal Width 446 mm [17.6 in]
Maximum Mounting Depth 974 mm [38.3 in]
Minimum Mounting Depth 495 mm [19.5 in]
Product Height 40 mm [1.6 in]
Product Length 70 cm [27.6 in]
Product Width 44.5 cm [17.5 in]
Weight of Product 4.4 kg [9.8 lb]
Packaging Information
Package Height 65 mm [2.6 in]
Package Length 73 cm [28.7 in]
Package Width 52 cm [20.5 in]
Shipping (Package) Weight 5.5 kg [12.2 lb]
What's in the Box
Included in Package 1 - slotted fixed shelf
2 - front mounting brackets
2 - rear mounting brackets
8 - M5 screws
8 - M5 cage nuts
8 - M5 flanged lock nuts
8 - M5 truss head screws
1 - instruction manual

Certifications

Related Products

Black Standard Universal Server Rack Cabinet Shelf
CABSHELF
Black Standard Universal Server Rack Cabinet Shelf

Add a sturdy, fixed shelf into almost any server rack or cabinet

47,99 € exc VAT
59,99 € inc VAT
25U Adjustable Depth 4 Post Open Frame Server Rack Cabinet
4POSTRACK25
25U Adjustable Depth 4 Post Open Frame Server Rack Cabinet

Store your servers, network and telecommunications equipment in this 25U open-frame rack

587,99 € exc VAT
734,99 € inc VAT

Accessories