StarTech.com

Universal Tablet Desk Stand - Wall Mountable

Tablet  Mount | For 4.7" to 12.9" Tablets | Optional Wall-Mount Base Included

Product ID: ARMTBLTDT

  • Universal tablet stand supports a wide range of tablets and phones, from 4.7" to 12.9"
  • Tablet arm pivots +170 degrees at base, -40 / +180 degrees at elbow, and rotates 360 degrees for portrait or landscape viewing
  • Includes optional base for wall or surface mounting
View More
  • Large square base for stability
  • Supports weight capacity of 2.2 lb. (1 kg)
37,99 € EUR exc VAT
47,49 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 5 Years
Hardware
# of Displays Supported 1
Mounting Options Desk Stand, Wall-Mount
Wallmountable Yes
Performance
Display Rotation 360°
Height Adjustment Yes
Maximum Display Size 12.9"
Minimum Display Size 4.7"
Swivel / Pivot 0 / +170° (at base) -40° / +180° (elbow)
Weight Capacity (Per Display) 1 kg [2.2 lb]
Physical Characteristics
Color Black
Enclosure Type Aluminum and Plastic
Product Height 35 cm [13.8 in]
Product Length 16 cm [6.3 in]
Product Width 16 cm [6.3 in]
Weight of Product 1.4 kg [3 lb]
Packaging Information
Package Height 76 mm [3 in]
Package Length 16.8 cm [6.6 in]
Package Width 28.7 cm [11.3 in]
Shipping (Package) Weight 1.5 kg [3.4 lb]
What's in the Box
Included in Package 1 - tablet arm
1 - base
1 - wall plate
1 - decorative cover
2 - screws
2 - concrete anchors
1 - 2.5 mm hex key
1 - 3 mm hex key
1 - 4 mm hex key
1 - knob
1 - instruction manual

Certifications

Related Products

Lockable Tablet Stand for iPad - Desk or Wall Mountable - Steel
SECTBLTPOS
Lockable Tablet Stand for iPad - Desk or Wall Mountable - Steel

Lockable Tablet Mount | For 9.7" Tablets | Steel Construction

163,99 € exc VAT
204,99 € inc VAT
Gooseneck Tablet Mount
ARMTBLTUGN
Gooseneck Tablet Mount

Desk-Mount Tablet Stand | For Most 7" to 11" Tablets | Detachable Holder

57,99 € exc VAT
72,49 € inc VAT
Tripod Floor Stand for Tablets
STNDTBLT1A5T
Tripod Floor Stand for Tablets

Portable Tablet Mount | For 6.5" to 7.8" Wide Tablets | Carrying Bag Included

96,99 € exc VAT
121,24 € inc VAT
Lockable Floor Stand for iPad
STNDTBLT1FS
Lockable Floor Stand for iPad

Lockable Tablet Stand | For 9.7" Tablets | Metal Construction | Fixed Height

226,99 € exc VAT
283,74 € inc VAT

Accessories