Product ID: SAMCHDFEK
The SAMCHDFEK Accessory Kit for the Samsung® XE303 Chromebook™ is an add-on accessory bundle containing two StarTech.com adapter products that let you extend the display and network capabilities of your port-limited Chromebook.
The kit contains an HDMI® to VGA adapter to connect your Samsung XE303 (or similarly configured Chromebook / laptop) to an external VGA display or projector through the HDMI® output. Also included is a USB 2.0 to Fast Ethernet adapter which adds a wired 10/100Mbps Ethernet connection through USB.
Though extremely portable, the Chromebook often lacks the necessary ports to connect to various desktop displays/projectors and wired networks when traveling between boardrooms, home / remote offices, trade-shows, hotels and conference centers. We designed this bundle of tablet accessories to provide the missing connections most commonly desired among mobile users, to prepare you for almost anything.
Package Contents:
- HDMI to VGA Adapter (HD2VGAMICRO)
- USB 2.0 to 10/100 Mbps Ethernet Network Adapter (USB2106S)
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
Warranty Information | Warranty | 2 Years |
---|---|---|
Packaging Information | Package Height | 1.6 in [40.0 mm] |
Package Length | 8.3 in [21.0 cm] | |
Package Width | 5.5 in [14.0 cm] | |
Shipping (Package) Weight | 4.2 oz [120.0 g] | |
Physical Characteristics | Product Height | 0.0 in [0.0 mm] |
Weight of Product | 0.0 oz [0.0 g] | |
Product Length | 0.0 in [0.0 mm] | |
Product Width | 0.0 in [0.0 mm] | |
Color | Black | |
Material | Plastic | |
What's in the Box | 1 - Included in Package | HDMI to VGA Adapter |
USB 2.0 10/100 Ethernet Adapter | ||
Driver CD | ||
Instruction Manual |
We are always ready to assist you with any questions you may have.
Live Chat (opens in new window)We are always ready to assist you with any questions you may have.
Live Chat (opens in new window)Check out our review guidelines.