USB VGA Console Extender over CAT5 UTP (500 ft)

Operate a USB & VGA KVM or PC up to 500ft away as if it were right in front of you

Product ID: SV565UTPUGB

0 stars (0 reviews) |
  • USB computers are supported at the host and remote locations (USB keyboard and mouse required for remote console)
  • Cables Included for a ready out of the box setup
  • Can be used with a single computer or connected to an existing KVM switch
Your price
€270.99 EUR excl. VAT
€327.90 EUR incl. VAT

The SV565UTPUGB USB VGA KVM Console Extender over CAT5 UTP (500 ft) lets you control a server, computer or multiple computers (connected through KVM Switch) over a standard Cat5 or Cat6 UTP network cable connection, at distances of up to 500 ft (150 m) away. PC connection cables are included with this product for a ready out of the box solution.

You can use your existing keyboard, mouse, and monitor to access both the server room and your office computer, saving space and avoiding the need for a dedicated remote console by allowing you to switch between workstation view and KVM view at the remote location.

This product is TAA compliant and backed by a Startech.com 2-year warranty with free lifetime technical support.

Applications

  • Monitor computer-controlled equipment in a factory or warehouse
  • Use one or more servers in a server room from a remote location
  • Control remote machines and security monitoring systems

The StarTech.com Advantage

  • Low cost way to convert existing standard KVM units into remotely accessible hardware extending your hardware’s capabilities
  • Maintain network security with long distance local access without being exposed over IP
  • Broad support for newer USB keyboards, mice, and even most combo/wireless configurations

Partner Numbers

  • UPC 065030834490

Compatibility

  • OS Independent logo
OS independent; No software or drivers required

Specifications

Warranty Information Warranty 2 Years
Connector(s) 2 - Console Interface(s) USB Type-A (4 pin) USB 2.0
1 - Console Interface(s) VGA (15 pin, High Density D-Sub)
1 - Host Connectors VGA (15 pin, High Density D-Sub)
1 - Other Interface(s) RJ-45
Environmental Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Humidity 0~80% RH
Hardware Audio No
KVM Ports 2
PC Interface USB
PC Video Type VGA
Number of Monitors Supported 1
Rack-Mountable No
Packaging Information Package Length 30 cm [11.8 in]
Package Width 25 cm [9.8 in]
Package Height 90 mm [3.5 in]
Shipping (Package) Weight 1.7 kg [3.8 lb]
Performance IP Control No
Max Transfer Distance 150 m (492 ft)
Supported Resolutions 1280x1024 @ 300ft(100m)
1024x768 @ 500ft(150m)
MTBF 126000 hours
Physical Characteristics Color Black
Material Steel
Product Length 75 mm [3.0 in]
Product Width 15.5 cm [6.1 in]
Product Height 20 mm [0.8 in]
Weight of Product 299 g [10.6 oz]
Power Power Source AC Adapter Included
Input Voltage 100 - 240 AC
Input Current 0.2 A
Output Voltage 9V DC
Output Current 0.6 A
Center Tip Polarity Positive
Plug Type M
Power Consumption (In Watts) 5.4
Software OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements Note Product weights, measurements and connectors indicate a single unit only (either Host or Remote)
What's in the Box 1 - Included in Package Host Unit
Remote Unit
2 - Included in Package 6 ft 2-in-1 USB VGA KVM cables
Packs Rubber Feet
1 - Included in Package Power Adapter
Manual

Accessories

SVECONUS6

6 ft 2-in-1 Ultra Thin USB KVM Cable

Connect VGA video and USB using a single thin KVM cable

Your price
€12.99 EUR excl. VAT
€15.72 EUR incl. VAT
SVECONUS15

15 ft 2-in-1 Ultra Thin USB KVM Cable

Connect VGA video and USB using a single thin KVM cable

Your price
€26.99 EUR excl. VAT
€32.66 EUR incl. VAT
SVECONUS10

10 ft Ultra Thin USB VGA 2-in-1 KVM Cable

Connect VGA video and USB using a single thin KVM cable

Your price
€18.99 EUR excl. VAT
€22.98 EUR incl. VAT
SVA9M2NEUA

DC Power Adapter - 9V, 2A

Replace your lost or failed power adapter

Your price
€21.99 EUR excl. VAT
€26.61 EUR incl. VAT

Drivers/Downloads

Talk to an Advisor

We are always ready to assist you with any questions you may have.

Live Chat (opens in new window)

Manual(s):

Datasheet

Product Support

Talk to an Advisor

We are always ready to assist you with any questions you may have.

Live Chat (opens in new window)

Frequently Asked Questions

Before You Buy

This device outputs a VGA signal. If you have a display or video destination that uses another type of video connection, there are ways that you can convert the video signal or connection. These options are outlined below and organized by the target connection.

Target connection First conversion Second conversion (if required)
DVI-D VGA to HDMI: https://www.startech.com/AV/Converters/Video/?filter_AVINPUT=VGA&filter_AVOUTPUT=HDMI. HDMI to DVI-D: https://www.startech.com/AV/Converters/Video/?filter_AVINPUT=VGA&filter_AVOUTPUT=HDMI.
DVI-I VGA to DVI-I: https://www.startech.com/Cables/Audio-Video/Video-Adapter/DVIVGA/. N/A
HDMI

VGA to HDMI: https://www.startech.com/AV/Converters/Video/?filter_AVINPUT=VGA&filter_AVOUTPUT=HDMI.

N/A
DisplayPort VGA to HDMI: https://www.startech.com/AV/Converters/Video/?filter_AVINPUT=VGA&filter_AVOUTPUT=HDMI. HDMI to DisplayPort: https://www.startech.com/AV/Converters/Video/?filter_AVINPUT=HDMI&filter_AVOUTPUT=DisplayPort.

Note: You might need to use more than one converter as part of your solution; however, you should try to use the least number of converters and cables to connect your source and destination. If you have the option to convert to multiple target video connections, choose the option that requires the fewest number of conversions.

DVI-I and DVI-D

When you convert from VGA to DVI, you need to know if you are converting to a DVI-I or a DVI-D connection. For more information about how to identify the type of connection that you need, refer to the following FAQ: https://www.startech.com/faq/video_signal_converters_dvi_interface.

You also need to know which form of DVI that you are using, because DVI-I supports both analog (VGA) and digital (HDMI) signals, while DVI-D only supports digital (HDMI) signals.  

Note: Certain devices may have a DVI-I connection but only support DVI-D signaling. It is important to verify that your DVI-I device supports DVI-I signaling.

This device has a VGA input port.  If you have a video source that uses another video connection, there are options available to convert the video signal or connection. These options will be outlined below for each video source connection.

Source connection

Conversion

DVI-I

DVI-I to VGA: DVIVGAMFBK.

DVI-D

DVI-D to VGA: https://www.startech.com/AV/Converters/Video/?filter_AVINPUT=DVI-D&filter_AVOUTPUT=VGA.

HDMI

HDMI to VGA: https://www.startech.com/AV/Converters/Video/?filter_AVINPUT=HDMI&filter_AVOUTPUT=VGA.

DisplayPort

DisplayPort to VGA: https://www.startech.com/AV/Displayport-Converters/DP-VGA/.

DVI-I and DVI-D

When you convert from DVI to VGA, you need to know if you are converting from a DVI-I or a DVI-D connection. For more information about how to identify the type of connection that you have, refer to the following FAQ: https://www.startech.com/faq/video_signal_converters_dvi_interface.

You also need to know which form of DVI that you are using, because DVI-I supports both analog (VGA) and digital (HDMI) signals, while DVI-D only supports digital (HDMI) signals.  Some DVI-I connections only support DVI-D signaling.  In this case, you must use a DVI-D to VGA converter.

Compliance and safety

Compliance letters

Safety Measures

  • If product has an exposed circuit board, do not touch the product under power.
  • If Class 1 Laser Product. Laser radiation is present when the system is open.
  • Wiring terminations should not be made with the product and/or electric lines under power.
  • Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
  • Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
*Product appearance and specifications are subject to change without notice.

Customer Reviews

(0 reviews)
0 out of 5 stars
  • 5 (0)
  • 4 (0)
  • 3 (0)
  • 2 (0)
  • 1 (0)
Tell us what you think of this product.
Need a little help getting started?

Check out our review guidelines.

Back to top
Wait...