Our USB and Thunderbolt network adapters make it easy to add a wired network connection to your laptop, desktop or tablet. No matter how portable your device is, if it has a USB port available then our compact USB network adapters can help you connect.
Our range of USB network adapters offers features including:
1 - 10 of 10 results
Use the USB Type-C port on your laptop to add a Gigabit Ethernet port and a USB 3.1 Gen 1 (type-A) port
Use the USB-C port on your laptop to add LAN access with two Gigabit Ethernet ports and a USB 3.0 (Type-A) port
USB-C to Network Adapter | 10/100/1000Mbps | Thunderbolt™ 3 Compatible | RJ45
Use this sleek aluminum converter to add a Gb Ethernet port to your MacBook, Chromebook or laptop with USB Type-C
USB-C Network Adapter | 10/100/1000Mbps | Thunderbolt™ 3 Compatible | RJ45
Connect to a Gigabit Ethernet network through your computer’s USB-C port
Connect to a GbE network through your laptop’s USB-C port, and charge while you work with Power Delivery
Add a Gigabit Ethernet port to your MacBook, Chromebook or laptop with USB Type-C
USB LAN Adapter | IEEE 802.3bz | 2.5 Gbps | Mac | Windows® | Linux
USB LAN Adapter | IEEE 802.3bz | Mac | Windows® | Linux