Our newly released line of 140W USB-C GaN chargers make perfect partners for devices supplied without charging accessories like the newly announced 12-Inch Surface Pro and other high-performance devices. Each charger uses GaN technology to stay cool while providing up to 140W of power delivery to a single device. Safety certifications also ensure the charger prevents over-voltage, over-heating, over-current and short circuits in devices. The 140W GaN Charger Line includes: 140W Wall Charger 140W Multiport Charger 140W Travel Charger Where to buy Where to buy Where to buy These chargers make an excellent choice for deployments as the push to reduce electronic waste means devices are more likely to come without charging accessories and devices like the MacBook Pro demand higher performance from their chargers. The entire line is available now from StarTech.com and through our leading IT distribution partners including CDW, Amazon, Ingram Micro, TD SYNNEX, and D&H