Looking to convert an M.2 NVMe SSD into portable external storage? Our latest drive enclosure delivers up to 40Gbps speeds with Thunderbolt 5/4/3 and USB4 compatibility, turning any PCIe M.2 NVMe SSD into a fast and portable USB-C external storage solution—saving you time and securing your data. Who Is This For? This enclosure is designed for IT technicians, power users, and professionals requiring portable high-speed storage for demanding workflows—whether you're deploying systems in the field, managing large media libraries, or performing critical data recovery operations. Key Features USB4 Performance Specifications Up to 40Gbps speeds (transfer a 100GB project folder in under 30 seconds) Seamless interoperability between USB4 and Thunderbolt 5/4/3 Driverless compatibility with Windows, macOS, and Linux—no driver installation required Compatible SSD Sizes and Types Supported sizes: 2230, 2242, 2260, 2280 Supported key types: M-Key, B+M Key Host connectivity: USB4, Thunderbolt 5/4/3, USB 3.2 Note: M.2 SATA drives are not supported—this enclosure is designed exclusively for PCIe NVMe SSDs. Thermal Management Design Robust fanless aluminum heatsink for silent operation Passive cooling ensures consistent transfer rates during sustained workloads like disk imaging or extended data capture tasks Compact and durable housing for worry-free transportation Use Cases Once deployed, the enclosure is perfect for: Large media file handling — transferring 4K video footage in the field or moving large project files between editing workstations OS imaging and system deployment — cloning drives for rapid system deployment across multiple machines Data recovery — quickly accessing and recovering data from drives removed from failed systems Data management — managing data across devices and performing routine backups StarTech.com External Drive Enclosures 1USB4-NVME-ENCLOSURE M2E4BTB3 M2-USB-C-NVME-SATA Access Ultra-Fast NVMe Storage via 40Gbps USB4 with Thunderbolt 5 Compatibility. 4 PCIe m.2 enclosure with Thunderbolt 3 connectivity. External USB-C or USB-A NGFF storage solution for your PCIe M.2 NVMe or SATA M.2 AHCI SSD. Where to buy Where to buy Where to buy Designed by IT pros for IT pros, our enclosures allow you to extend your drives' lifecycle by turning them into reliable, portable and secure external storage solutions. Find all our external drive options on our website and through our leading partners, including CDW, Amazon, Ingram Micro, TD SYNNEX, and D&H.