StarTech.com
Future

20 Pack Cable Raceway Outside Corner Connectors for CBMWWD1911 - Cable Management Accessories - Channel Raceway Fitting - Wiring Duct 90 Degree Outside Elbow - UL Rated

20 Pack | Outside Elbow Connector | White | UL Approved

Product ID: CBMWWD1911O

  • GIVE YOUR CABLE MANAGEMENT RACEWAY A FINISHED LOOK: Use cable raceway outside corner connectors (20 pack) w/StarTech.com CBMWWD1911 raceways to join them together around corners in your workspace
  • INDUSTRIAL STRENGTH: Made from sturdy warp-proof ABS, these Outside elbow cable/wiring duct connectors are UL approved and UL 94HB Flamability (Horizontal Burning) Rating, self-extinguishing
  • OTHER RACEWAY ACCESSORIES: Coupler (CBMWWD1911C), End Piece (CBMWWD1911E), Inside Elbow (CBMWWD1911I), Lateral Elbow (CBMWWD1911L), T Connector (CBMWWD1911T); sold separately
View More
  • TECHNICAL SPECIFICATIONS: 90° Angle | Connector Width: 0.75" (19mm) | Connector Height: 0.43" (11mm) | White | UL approved | UL 94HB rated | RoHS
  • STARTECH.COM ADVANTAGE: IT professionals choice for over 30 years; These raceway outside elbows are backed for life by StarTech.com, including free 24/5 North America based multi-lingual tech support
9,99 € EUR exc VAT
11,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Physical Characteristics
Color White
Material ABS
Product Height 24.500
Product Length 21.600
Product Width 24.500
Weight of Product 2.500
Packaging Information
Package Height 20.000
Package Length 150.000
Package Width 190.000
Shipping (Package) Weight 50.000

Certifications