StarTech.com

USB 2.0 Fast Charging Adapter A to A - M/F with Sync / Fast Charge Switch

Fast charge your mobile devices such as tablets (iPad, Samsung, etc.) or smartphones from any USB 2.0 port

Product ID: USB2CHADP

  • Fast Charging capabilities
  • One touch mode change (Data/Charger Switch)
  • Fast charge mode: Red LED
  • Data transfer mode: Blue LED
7,99 € EUR exc VAT
9,59 € EUR inc VAT
In stock with partners:
Where To Buy

Overview

The USB2CHADP USB 2.0 Fast Charging Adapter transforms your computer USB host port into a charge-only port, enabling the adapter to charge your mobile devices (iPad®, Samsung Tablet, etc.) as an AC wall charger would, and ultimately decreasing your charge times which makes it perfect for people on the move.

The USB charger adapter also includes a switch that allows you to shift between data / sync mode and fast charge mode. The LED indicator on the adapter will change from Red when in fast charge mode to Blue when in data transfer mode.

This durable charger is backed by StarTech.com’s 2-year Warranty to ensure dependable performance.

The StarTech.com Advantage

  • Charge your iPad and other mobile devices faster than standard USB 2.0, with a Fast-Charge Port that's specially designed for compatibility with a wide range of tablets and smartphones
  • Easily switch between Data and Fast Charge mode with one-touch mode change

Applications

Fast charge your tablet (iPad, Samsung, etc.) and smartphones from your computer/laptop USB port with decreased charge times and increased current output

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Connector Plating Nickel
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB Type-A (4 pin) USB 2.0 Female
Indicators
LED Indicators 1 - Fast charge mode: Red
1 - Data transfer mode: Blue
Physical Characteristics
Color Black
Product Height 43.5 mm [1.7 in]
Product Length 20 mm [0.8 in]
Product Weight 8 g [0.3 oz]
Product Width 9.5 mm [0.4 in]
Packaging Information
Package Quantity 1
Shipping (Package) Weight 23 g [0.8 oz]
What's in the Box
Included in Package 1 - USB 2.0 Fast Charging Adapter for computers - A to A– M/F

Certifications

Related Products

1ft Micro USB Cable -  A to Micro B
UUSBHAUB1
1ft Micro USB Cable - A to Micro B

Charge or sync micro USB mobile devices from a standard USB port on your desktop or mobile computer

3,99 € exc VAT
4,79 € inc VAT
3ft Micro USB Cable -  A to Micro B
UUSBHAUB3
3ft Micro USB Cable - A to Micro B

Charge or sync micro USB mobile devices from a standard USB port on your desktop or mobile computer

3,99 € exc VAT
4,79 € inc VAT
1m Micro USB Cable - A to Up Angle Micro B
USBAUB1MU
1m Micro USB Cable - A to Up Angle Micro B

Charge or sync your Micro USB devices, with the cable kept out of the way

4,99 € exc VAT
5,99 € inc VAT