StarTech.com

Wall Plate HDMI over CAT5 Extender with Power Over Cable – 1080p – 165ft (50m)

Extend HDMI up to 165ft (50m) over Cat5e/6 cabling with a wall plate finish, and power the extender from a single power source on either side of the connection

Product ID: ST121HDWP

  • Installs in a wall plate for a tidy professional installation
  • Only requires power at one side of the installation with Power Over Cable technology
  • 165ft (50m) HDMI extention over standard CAT5 cabling
View More
  • Support for video resolutions up to 1920x1200 or 1080p
  • Optional power configurations with support for in-wall terminal power, or external power adapter
¥22,168 JPY exc tax
¥24,384 JPY inc tax

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
AV Input HDMI
AV Output HDMI
Cabling Cat 5 UTP or better
Daisy-Chain No
Ports 1
Performance
Audio Specifications 7.1 Surround Sound
Max Distance 50 m / 165 ft
Maximum Cable Length 164 ft [50 m]
Maximum Digital Resolutions 1920x1200 or 1920x1080 (1080p)
Supported Resolutions 1920x1200
1920x1080 (1080p)
1280x720 (720p)
Wide Screen Supported Yes
Connector(s)
Connector A 1 - HDMI (19 pin) Female
1 - RJ-45 Female
Connector B 1 - HDMI (19 pin) Female
1 - RJ-45 Female
Power
Center Tip Polarity Positive
Input Current 0.5 A
Input Voltage 100 - 240 AC
Output Current 1.5 A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 18
Power Source AC Adapter Included
Environmental
Humidity 0% - 80 % RH (non-condensing)
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 60°C (14°F to 140°F)
Physical Characteristics
Product Height 1.7 in [4.3 cm]
Product Length 4.1 in [10.5 cm]
Product Width 1.8 in [45 mm]
Weight of Product 15.1 oz [428 g]
Packaging Information
Package Height 2.6 in [65 mm]
Package Length 9.2 in [23.4 cm]
Package Width 6.1 in [15.6 cm]
Shipping (Package) Weight 1.2 lb [0.5 kg]
What's in the Box
Included in Package 1 - Wall-mounted HDMI Extender
1 - Wall-mounted HDMI Receiver
1 - Power Adapter
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

HDMI over CAT5 HDBaseT Extender - Power over Cable - Ultra HD 4K
ST121HDBTE
HDMI over CAT5 HDBaseT Extender - Power over Cable - Ultra HD 4K

Extend HDMI® up to 230ft (70m) over a single CAT5e/6 cable with Power over Cable to Receiver

¥29,510 exc tax
¥32,461 inc tax
HDMI over CAT5 HDBaseT Extender - Power over Cable - IR - RS232 - 10/100 Ethernet - Ultra HD 4K - 330 ft (100m)
ST121HDBT5
HDMI over CAT5 HDBaseT Extender - Power over Cable - IR - RS232 - 10/100 Ethernet - Ultra HD 4K - 330 ft (100m)

Extend an HDMI signal by up to 330ft (100m) over CAT5/CAT6 cable, with 10/100 network, infrared, serial control, and Power over Cable

¥80,889 exc tax
¥88,977 inc tax
HDMI Over Fiber Extender with IR Control – SC Fiber - 2600ft (800m) - 1920x1200/1080p
ST121HDFXA
HDMI Over Fiber Extender with IR Control – SC Fiber - 2600ft (800m) - 1920x1200/1080p

Extend HDMI video and audio over SC Multi Mode fiber, with Infrared control

¥120,783 exc tax
¥132,861 inc tax
HDMI Over CAT5/CAT6 Extender with Power Over Cable - 165 ft (50m)
ST121SHD50
HDMI Over CAT5/CAT6 Extender with Power Over Cable - 165 ft (50m)

Extend HDMI® up to 165ft (50m) over Cat5e/6 cabling with Power over Cable to Receiver

¥16,528 exc tax
¥18,180 inc tax
HDMI over CAT5 HDBaseT Extender - RS232 - IR - Ultra HD 4K - 330 ft (100m)
ST121UTPHD2
HDMI over CAT5 HDBaseT Extender - RS232 - IR - Ultra HD 4K - 330 ft (100m)

Extend an HDMI® video and audio over standard CAT5 cabling, with support for RS232 Serial and Infrared control

¥60,668 exc tax
¥66,734 inc tax
HDMI over CAT5 HDBaseT Extender - 4K
ST121HDBTPW
HDMI over CAT5 HDBaseT Extender - 4K

Extend HDMI up to 330ft (100m) over CAT5/CAT6 cable with Power over Cable to Receiver

¥54,094 exc tax
¥59,503 inc tax

Accessories