StarTech.com

30 ft Premium Stereo Audio Cable RCA - M/M

Deliver crystal-clear audio connections between your home theatre applications

Product ID: AUDIORCA30

  • Gold plated heavy duty connectors
  • Ultra flexible PVC Jacket for easy installation
  • Connectors provide excellent strain relief that keeps your cable intact
View More
  • High resolution, low loss Audio delivers the clearest and smoothest sound from your audio/video device
  • Color coded connectors for easy installation
  • Connect equipments with RCA audio jacks to televisions, projectors and other video equipments with RCA input jacks
¥4,634 JPY exc tax
¥5,097 JPY inc tax

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector(s)
Connector A 1 - Stereo Audio (2 x RCA) Male
Connector B 1 - Stereo Audio (2 x RCA) Male
Physical Characteristics
Cable Length 30 ft [9.1 m]
Color Black
Product Length 30 ft [9.1 m]
Weight of Product 2.6 lb [1.2 kg]
Wire Gauge 24 AWG
Packaging Information
Package Height 18.2 in [46.2 cm]
Package Length 13.8 in [35 cm]
Package Width 1.1 in [27 mm]
Shipping (Package) Weight 2.6 lb [1.2 kg]
What's in the Box
Included in Package 1 - RCA stereo audio cable

Certifications