StarTech.com

40 ft DVI-D Dual Link Cable - M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices, with a long 40-foot cable

Product ID: DVIDDMM40

  • Supports a maximum resolution of 2560x1600
  • High-speed digital transmission rate of up to 9.9 Gbits/sec
  • Ferrite core eliminates EMI interference
View More
  • Aluminum-Mylar Foil with Braided Shielding
  • Supports hot-plugging of DVI display devices
  • Compliant with DVI DDWG Standards
¥8,414 JPY exc tax
¥9,255 JPY inc tax

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Connector Plating Nickel
Industry Standards DVI DDWG Standard
Connector(s)
Connector A 1 - DVI-D (25 pin) Male
Connector B 1 - DVI-D (25 pin) Male
Physical Characteristics
Cable Length 40 ft [12.2 m]
Color Black
Product Length 40 ft [12.2 m]
Weight of Product 2.5 lb [1.1 kg]
Wire Gauge 28 AWG
Packaging Information
Package Height 2.4 in [60 mm]
Package Length 8.7 in [22 cm]
Package Width 8.7 in [22 cm]
Shipping (Package) Weight 2.5 lb [1.1 kg]
What's in the Box
Included in Package 1 - 40 ft DVI-D Dual Link Cable - M/M

Certifications