StarTech.com

25 ft DVI-D Single Link Cable - M/M

Provide a high-speed, crystal-clear connection to your DVI digital devices, with a long 25-foot cable

Product ID: DVIDSMM25

  • Supports resolutions up to 1920x1200
  • High-speed digital transmission rate of up to 4.95 Gbits/sec
  • Aluminum-Mylar Foil with Braided Shielding
View More
  • Supports hot-plugging of DVI display devices
  • Compliant with DVI DDWG Standards
¥5,297 JPY exc tax
¥5,826 JPY inc tax

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Industry Standards DVI DDWG Standard
Connector(s)
Connector A 1 - DVI-D (19 pin) Male
Connector B 1 - DVI-D (19 pin) Male
Physical Characteristics
Cable Length 25 ft [7.6 m]
Color Black
Product Length 25 ft [7.6 m]
Weight of Product 18.5 oz [523 g]
Wire Gauge 28 AWG
Packaging Information
Package Height 1.6 in [40 mm]
Package Length 13 in [33 cm]
Package Width 10 in [25.5 cm]
Shipping (Package) Weight 19.1 oz [540 g]
What's in the Box
Included in Package 1 - 25ft DVI-D Single Link Cable - M/M

Certifications