StarTech.com

30 ft HDMI to DVI-D Cable - M/M

Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display

Product ID: HDMIDVIMM30

  • 1x HDMI male connector
  • 1x DVI-D male connector
  • Molded connectors with strain relief
  • High quality construction
¥7,200 JPY exc tax
¥7,920 JPY inc tax

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Active or Passive Adapter Passive
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - DVI-D (19 pin) Male
Physical Characteristics
Cable Length 30 ft [9.1 m]
Color Black
Product Height 0.6 in [1.6 cm]
Product Length 30 ft [9.1 m]
Product Width 0.8 in [20 mm]
Weight of Product 2.3 lb [1.1 kg]
Wire Gauge 24 AWG
Packaging Information
Package Height 0.4 in [10 mm]
Package Length 9.8 in [25 cm]
Package Width 13 in [330 mm]
Shipping (Package) Weight 2.3 lb [1.1 kg]
What's in the Box
Included in Package 1 - 30 ft HDMI® to DVI-D Cable - M/M

Certifications