StarTech.com

6 ft Slim High Speed HDMI Cable with Ethernet - HDMI to HDMI Mini M/M

Connect HDMI®Mini -equipped devices to displays incorporating HDMI technology, with minimal clutter, maximum quality and Ethernet Data Channel Support

Product ID: HDMIACMM6S

  • High Speed HDMI®
  • Thin cable design (3.5mm OD) reducing bulkiness and adding flexibility
  • 3D and Ethernet ready for supported devices
View More
  • Supports IP-based applications
  • Gold-plated HDMI connectors
  • Resolutions up to 4K x 2K
¥1,328 JPY exc tax
¥1,460 JPY inc tax
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector Plating Gold
Number of Conductors 19
Performance
Maximum Digital Resolutions 4K x 2K @ 30 Hz
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - Mini HDMI (19 pin) Male
Physical Characteristics
Cable Length 6 ft [1.8 m]
Cable OD 3.4
Color Black
Connector Style Straight
Product Length 6 ft [1.8 m]
Weight of Product 1.5 oz [42 g]
Wire Gauge 36 AWG
Packaging Information
Package Height 0.4 in [10 mm]
Package Length 8.9 in [22.5 cm]
Package Quantity 1
Package Width 4.9 in [12.5 cm]
Shipping (Package) Weight 1.7 oz [47 g]
What's in the Box
Included in Package 1 - 6 ft Slim High Speed HDMI® Cable with Ethernet - HDMI to HDMI Mini M/M

Certifications

Related Products

3 ft Slim High Speed HDMI Cable with Ethernet - HDMI to HDMI Mini M/M
HDMIACMM3S
3 ft Slim High Speed HDMI Cable with Ethernet - HDMI to HDMI Mini M/M

Connect HDMI®Mini -equipped devices to displays incorporating HDMI technology, with minimal clutter, maximum quality and Ethernet Data Channel Support

¥1,111 exc tax
¥1,222 inc tax