StarTech.com

6 ft Flat High Speed HDMI Cable with Ethernet - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD connections between your HDMI®-enabled devices with minimal clutter; supports Ethernet Data Channel

Product ID: HDMIMM6FL

  • 3D and Ethernet ready for supported devices
  • Supports IP-based applications
  • Supports Ultra HD Resolutions up to 4k x 2k
View More
  • Supports High Speed HDMI®
  • Gold-plated HDMI connectors
¥1,373 JPY exc tax
¥1,510 JPY inc tax

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Number of Conductors 19
Performance
Maximum Digital Resolutions 4K x 2K @ 30 Hz
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - HDMI (19 pin) Male
Physical Characteristics
Cable Length 6 ft [1.8 m]
Cable OD 4
Color Black
Connector Style Straight
Product Length 6 ft [1.8 m]
Weight of Product 6.9 oz [195 g]
Wire Gauge 28 AWG
Packaging Information
Package Height 1 in [25 mm]
Package Length 8.7 in [22 cm]
Package Quantity 1
Package Width 7.9 in [20 cm]
Shipping (Package) Weight 7.2 oz [204 g]
What's in the Box
Included in Package 1 - 6 ft Flat High Speed HDMI® Cable with Ethernet - HDMI - M/M

Certifications

Related Products

Flat High Speed HDMI® Cable with Ethernet - M/M
HDMIMM6FL
6 ft Flat High Speed HDMI Cable with Ethernet - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD connections between your HDMI®-enabled devices with minimal clutter; supports Ethernet Data Channel

¥1,373 exc tax
¥1,510 inc tax
Flat High Speed HDMI® Cable with Ethernet - M/M
HDMIMM25FL
25 ft Flat High Speed HDMI Cable with Ethernet - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD connections between your HDMI®-enabled devices with minimal clutter; supports Ethernet Data Channel

¥4,356 exc tax
¥4,791 inc tax