Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com10 ft Toslink Digital Optical SPDIF Audio Cable
Deliver high quality optical digital sound, with no signal interference
Product ID: THINTOS10
- 2x Toslink (SPDIF) Male connectors
- Gold-plated metal shell connectors with polished lens
- Ultra-thin PVC jacket
- Superior resistance to EMI/RFI and ground loop interference
Not Available
May be in stock with partners
From a Partner
Support
Overview
The THINTOS10 10 ft Toslink Optical Digital Audio Cable provides clean, accurate sound, with no distortion or signal interference.
The thin construction of this Optical SPDIF cable is perfect for installations in tight spaces. The cable features a polished lens, which helps ensure a reliable signal and high-level digital sound quality.
Backed by our lifetime warranty, this 10ft Optical Audio Cable is constructed for maximum durability, for dependable, long-lasting connections.
The StarTech.com Advantage
- Ideal for audio installations where space is tight or limited
- Rich, detailed, optical digital sound, even at extreme volumes
- Guaranteed reliability
Applications
Connect your PC to your digital audio home theatre system
Connect Digital Audio equipment such as DAT recorders, MiniDisk Players, CD and DVD Players, Satellite Dish Receivers, Speakers and any other products using Toslink optical interfaces
Technical Specifications
Product Numbers | ||
---|---|---|
Synnex Infotec | ZU200AE | |
UPC Code | 065030802642 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Connector(s) | ||
Connector A | 1 - Toslink (SPDIF, Optical) Male | |
Connector B | 1 - Toslink (SPDIF, Optical) Male | |
Physical Characteristics | ||
Cable Length | 10 ft [3 m] | |
Color | Black | |
Product Length | 10 ft [3 m] | |
Product Weight | 0.5 oz [15 g] | |
Packaging Information | ||
Package Quantity | 1 | |
Shipping (Package) Weight | 0 lb [0 kg] | |
What's in the Box | ||
Included in Package | 1 - 10 ft Toslink Digital Optical SPDIF Audio Cable |
Related Products
15 ft Thin Toslink Digital Optical SPDIF Audio Cable
Deliver high quality optical digital sound, with no signal interference
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- THINTOS10_Datasheet.pdf
English
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+