StarTech.com

100 ft Coax High Resolution VGA Monitor Extension Cable - HD15 M/F

Extend your VGA monitor connections by 100ft

Product ID: MXT101HQ_100

  • Ideal for high resolution monitors (1920x1200 and above)
  • Triple-coaxial + twisted-pair wire for crystal clear display
  • Impedance matched at 75 Ohms for full brightness and vibrant picture color
View More
  • Ferrite core eliminates EMI interference
  • Molded connector ends with strain relief
¥9,897 JPY exc tax
¥10,688 JPY inc tax

Overview

This 100ft High Resolution VGA Extension Cable is designed to provide the highest video quality possible through VGA.

Ideally suited for high resolution VGA applications, this high quality male to female coaxial VGA extension cable helps to eliminates picture "ghosting" and fuzzy images inherent to non-coaxial cables, and provides superior EMI interference protection by using ferrite cores near the connector ends.

Applications

Extends your VGA monitor cable

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - VGA (15 pin, High Density D-Sub) Male
Connector B 1 - VGA (15 pin, High Density D-Sub) Female
Special Notes / Requirements
Note Pin number 9 is not populated on these connectors
Physical Characteristics
Cable Length 100 ft [30.5 m]
Color Black
Product Length 100 ft [30.5 m]
Wire Gauge 28 AWG
Packaging Information
Shipping (Package) Weight 7.2 lb [3.3 kg]
What's in the Box
Included in Package 1 - 100 FOOT COAXIAL CABLE
2 - Nuts

Certifications

Related Products

Coax VGA Extension Cable - HD15 M/F
MXT101HQ_100
100 ft Coax High Resolution VGA Monitor Extension Cable - HD15 M/F

Extend your VGA monitor connections by 100ft

¥9,897 exc tax
¥10,688 inc tax
Coax VGA Extension Cable - HD15 M/F
MXT101HQ_150
150 ft Coax High Resolution Monitor VGA Extension Cable - HD15 M/F

Extend your VGA monitor connections by 150ft

¥11,561 exc tax
¥12,485 inc tax
Coax VGA Extension Cable - HD15 M/F
MXT101HQ_200
200 ft Coax High Resolution VGA Monitor Extension Cable - HD15 M/F

Extend your VGA monitor connections by 200ft

¥15,591 exc tax
¥16,838 inc tax

Product Support

Frequently Asked Questions

Before You Buy

You should only use video converters and extenders if it is absolutely necessary to do so. In many cases, most video converters and extenders are not necessary if you purchase the correct cable.

The following table lists the maximum length of cable for common video standards.

Video standard Maximum length
DisplayPort 50 ft. (15.2m)
HDMI 50 ft. (15.2m)
DVI 50 ft. (15.2m)
VGA 200 ft. (71m)

Note: StarTech.com offers cables longer than what is listed above, including active cables, which typically include built-in active signal boosters that allow for longer cables. Active cables are specifically designed to exceed the suggested maximum lengths and are tested at the listed specifications (for example, the maximum listed resolution).

Video adapters

Video adapters passively adapt a cable from one connector type to another. Video adapters do not change the signal type, or change the video standard.

Examples of common applications for adapters include the following:

  • DVI-I to VGA

  • RCA to BNC

  • Mini DisplayPort to DisplayPort

  • Couplers (female to female, or male to male)

Note: You can use a coupler to extend a cable for a short distance. However, each coupler that you use can introduce signal loss, which degrades the signal quality.

Video converters

Video converters actively process and change the signal type from one video standard and convert it to another standard. They are typically used to convert digital to analog and vice versa, but can be used to convert a digital signal to another digital video standard (for example, HDMI to DisplayPort).

Video converters work over short distances from the source to the destination: up to 15 feet or 3 meters.

Video extenders

Video extenders convert an input signal to a higher voltage for transmission over longer distances and then convert the input signal back to the original video standard. The input and the output signal will match on a video extender, as the same video standard is maintained end-to-end. If a cable is extended with adapters or converters, the signal quality degrades.

Note: For more information on using a video adapter or converter with a video extender, see the following FAQ: http://www.startech.com/faq/video_signal_converters_convert_then_extend.

There are two types of VGA cables: 14-pin and 15-pin. 14-pin cables will work in most applications, but 15-pin cables may be required for wider display compatibility.  This product is a 14-pin VGA cable.

Pin 9 was removed from 14-pin cables because the key signal became obsolete with modern computer monitors and was no longer used in the default applications of the VGA standard.

However, Pin 9 has recently been reintroduced as a power supply pin to power circuity in certain displays. This pin does not power an entire display, but it is required for data communication between the display and the computer. The data communication between the display (Display Data Channel or DDC) communicates display information such as maximum resolution and the name of the display.

If you are unsure which cable type you require for your application, you can check the manufacturer specifications. Typically, computer monitors only require 14-pin cables and televisions require 15-pin cables.

If you require a 15-pin VGA cable, see the following FAQ: http://www.startech.com/faq/vga_cables_14_pin_vs_15_pin_15_pin_version.

Troubleshooting

When you troubleshoot issues with a VGA cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • Video cables

  • Video source

  • Video destination

To test your setup components, try the following:

  • Use the video cables, source, and destination in another setup to see if the problem is with the components or the setup.

  • Use a different video cable, source, and destination in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test your cables, it is recommended that you do the following:

  • Test each cable individually.

  • Use short cables when you are testing.

There are several issues that could be causing you to experience an issue with the color on your VGA display when you use a StarTech.com VGA cable. Issues with the color include an image that is a solid color or is missing colors (typically red, green, or blue).

To prevent issues, make sure that the following is true: 

  • The cable is tightly screwed into each of the ports.

  • The female connectors/ports are free of debris or anything that may prevent electrical conductivity.

  • No pins are bent or missing in male VGA connectors/ports.

Note: VGA cables come in 14-pin and 15-pin variants. For more information about VGA cables, refer to the following FAQs: