StarTech.com

15 ft Thin Coax High Res Monitor VGA Cable -Low Profile HD15 M/M

Connect your VGA monitor with the highest quality connection available

Product ID: MXT101MMLP15

  • Impedance matched at 75 Ohms for full brightness and vibrant picture color
  • Molded connector ends with strain relief
¥2,010 JPY exc tax
¥2,211 JPY inc tax

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 1 - VGA (15 pin, High Density D-Sub) Male
Connector B 1 - VGA (15 pin, High Density D-Sub) Male
Physical Characteristics
Cable Length 15 ft [4.6 m]
Color Black
Product Length 15 ft [4.6 m]
Weight of Product 7.3 oz [206 g]
Wire Gauge 32 AWG
Packaging Information
Package Height 0.9 in [22 mm]
Package Length 8.9 in [22.5 cm]
Package Width 4.9 in [12.5 cm]
Shipping (Package) Weight 7.4 oz [211 g]
What's in the Box
Included in Package 1 - 15 ft Thin Coax High Res Monitor VGA Cable -Low Profile HD15 M/M

Certifications