StarTech.com

15ft Coax High Resolution 90° Down Angled VGA Monitor Cable - HD15 M/M

Connect your VGA monitor with the highest quality connection available, even in tight spaces

Product ID: MXT101MMHD15

  • 90° downward-angled connector with a 32.4mm depth
  • Ferrite core to preserve signal integrity
  • Ideal for high resolution monitors (1280x1024 and above)
View More
  • Impedance matched at 75 Ohms
  • Molded connector ends with strain relief
  • Triple-coaxial + twisted-pair wire construction
¥2,392 JPY exc tax
¥2,631 JPY inc tax

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector Plating Nickel
Number of Ferrites 1
Connector(s)
Connector A 1 - VGA (15 pin, High Density D-Sub) Male
Connector B 1 - VGA (15 pin, High Density D-Sub) Male
Physical Characteristics
Cable Length 15 ft [4.6 m]
Color Black
Product Length 15 ft [4.6 m]
Weight of Product 17.2 oz [487 g]
Wire Gauge 28 AWG
Packaging Information
Package Height 14 in [35.6 cm]
Package Length 4.2 in [10.6 cm]
Package Width 1.2 in [31 mm]
Shipping (Package) Weight 17.2 oz [487 g]
What's in the Box
Included in Package 1 - 15ft Coax High Resolution 90° Down Angled VGA Monitor Cable - HD15 M/M

Certifications

Related Products

Coax VGA Extension Cable - HD15 M/F
MXT101HQ
6 ft Coax High Resolution VGA Monitor Extension Cable - HD15 M/F

Extend your VGA monitor connections by 6ft

¥1,246 exc tax
¥1,370 inc tax
Coax VGA Extension Cable - HD15 M/F
MXT101HQ_25
25 ft Coax High Resolution VGA Monitor Extension Cable - HD15 M/F

Extend your VGA monitor connections by 25ft

¥2,756 exc tax
¥3,031 inc tax
Coax VGA Extension Cable - HD15 M/F
MXT101HQ10
10 ft Coax High Resolution VGA Monitor Extension Cable - HD15 M/F

Extend your VGA monitor connections by 10ft

¥2,039 exc tax
¥2,242 inc tax
Coax VGA Extension Cable - HD15 M/F
MXT101HQ3
3 ft Coax High Resolution VGA Monitor Extension Cable - HD15 M/F

Connect your VGA monitor with the highest quality connection available

¥1,139 exc tax
¥1,252 inc tax
90-degree Down-Angled Coax VGA Cable - HD15 M/M
MXT101MMHD6
6 ft Coax High Resolution 90° Down Angled VGA Monitor Cable - HD15 M/M

Connect your VGA monitor with the highest quality connection available, even in tight spaces

¥1,564 exc tax
¥1,720 inc tax
90-degree Down-Angled Coax VGA Cable - HD15 M/M
MXT101MMHD6
6 ft Coax High Resolution 90° Down Angled VGA Monitor Cable - HD15 M/M

Connect your VGA monitor with the highest quality connection available, even in tight spaces

¥1,564 exc tax
¥1,720 inc tax
90-degree Down-Angled Coax VGA Cable - HD15 M/M
MXT101MMHD15
15ft Coax High Resolution 90° Down Angled VGA Monitor Cable - HD15 M/M

Connect your VGA monitor with the highest quality connection available, even in tight spaces

¥2,392 exc tax
¥2,631 inc tax

Accessories