StarTech.com

20 ft Coax High Resolution Monitor VGA Cable HD15 M/M

Connect your VGA monitor with the highest quality connection available

Product ID: MXT101MMHQ20

  • Triple-coaxial + twisted-pair wire for crystal clear display
  • Durably constructed cable, with high quality HD15 connectors
  • Impedance matched at 75 Ohms for full brightness and vibrant picture color from your VGA monitor
  • High quality VGA connectors with molded PVC strain relief
¥2,301 JPY exc tax
¥2,531 JPY inc tax

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Fire Rating CMG Rated (General Purpose)
Number of Conductors 14
Number of Ferrites 1
Regulatory Approvals UL2919
Performance
Impedance 75 Ohm
Connector(s)
Connector A 1 - VGA (15 pin, High Density D-Sub) Male
Connector B 1 - VGA (15 pin, High Density D-Sub) Male
Special Notes / Requirements
Note Pin number 9 is not populated on these connectors
Environmental
Humidity 0 - 80 %RH
Operating Temperature 0 to 60 °C
Storage Temperature -20 to 80 °C
Physical Characteristics
Cable Length 20 ft [6.1 m]
Cable OD 0.4 in [9 mm]
Color Black
Max Connector Dimension 1.3 in [34 mm]
Product Length 20 ft [6.1 m]
Weight of Product 23.3 oz [659 g]
Wire Gauge 28 AWG
Packaging Information
Package Height 1.4 in [35 mm]
Package Length 13 in [33 cm]
Package Width 10 in [25.5 cm]
Shipping (Package) Weight 23.9 oz [676 g]
What's in the Box
Included in Package 1 - 20 ft Coax High Resolution Monitor VGA Cable - HD15 M/M
2 - Nuts

Certifications

Related Products

Coax HD15 VGA Cable - M/M
MXT101MMHQ1
1 ft Coax High Resolution Monitor VGA Video Cable - HD15 to HD15 M/M

Connect your VGA monitor with the highest quality connection available

¥857 exc tax
¥942 inc tax
Coax HD15 VGA Cable - M/M
MXT101MMHQ30
30 ft Coax High Resolution Monitor VGA Cable - HD15 M/M

Connect your VGA monitor with the highest quality connection available

¥2,454 exc tax
¥2,699 inc tax
Coax HD15 VGA Cable - M/M
MXT101MMHQ40
40 ft Coax High Resolution Monitor VGA Cable - HD15 M/M

Connect your VGA monitor with the highest quality connection available

¥4,168 exc tax
¥4,584 inc tax
Coax HD15 VGA Cable - M/M
MXT101MMHQ45
45 ft Coax High Resolution Monitor VGA Cable - HD15 M/M

Connect your VGA monitor with the highest quality connection available

¥4,302 exc tax
¥4,732 inc tax
Coax HD15 VGA Cable - M/M
MXT101MMHQ55
55 ft Coax High Resolution Monitor VGA Cable - HD15 M/M

Connect your VGA monitor with the highest quality connection available

¥5,983 exc tax
¥6,581 inc tax
Coax HD15 VGA Cable - M/M
MXT101MMHQ60
60 ft Coax High Resolution Monitor VGA Cable - HD15 M/M

Connect your VGA monitor with the highest quality connection available

¥6,399 exc tax
¥7,038 inc tax

Accessories