StarTech.com

25 ft Coax High Resolution Monitor VGA Cable with Audio HD15 M/M

Make VGA video and audio connections using a single, high quality cable

Product ID: MXTHQMM25A

  • Triple-coaxial + twisted-pair wire for crystal clear display
  • Impedance matched at 75 Ohms for full brightness and vibrant picture color
  • Molded connector ends with strain relief
  • Ferrite core eliminates EMI interference
¥3,746 JPY exc tax
¥4,120 JPY inc tax

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Fire Rating CMG Rated (General Purpose)
Number of Conductors 14
Number of Ferrites 2
Regulatory Approvals UL2919
Performance
Impedance 75 Ohm
Connector(s)
Connector A 1 - 3.5 mm Mini-Jack (3 Position) Male
1 - VGA (15 pin, High Density D-Sub) Male
Connector B 1 - 3.5 mm Mini-Jack (3 Position) Male
1 - VGA (15 pin, High Density D-Sub) Male
Environmental
Humidity 0 - 80 %RH
Operating Temperature 0 to 60 °C
Storage Temperature -20 to 80 °C
Physical Characteristics
Cable Length 25 ft [7.6 m]
Color Black
Connector Style Straight
Product Length 25 ft [7.6 m]
Weight of Product 29.6 oz [839 g]
Wire Gauge 28 AWG
Packaging Information
Package Height 1.7 in [44 mm]
Package Length 12.8 in [32.5 cm]
Package Quantity 1
Package Width 9.8 in [25 cm]
Shipping (Package) Weight 30.3 oz [859 g]
What's in the Box
Included in Package 1 - 25 ft Coax High Resolution Monitor VGA Cable with Audio HD15 M/M

Certifications

Related Products

30 ft Coax High Resolution Monitor VGA Cable with Audio HD15 M/M
MXTHQMM30A
30 ft Coax High Resolution Monitor VGA Cable with Audio HD15 M/M

Make VGA video and audio connections using a single, high quality cable

¥5,193 exc tax
¥5,712 inc tax
Coax HD15 VGA Cable - M/M
MXT101MMHQ1
1 ft Coax High Resolution Monitor VGA Video Cable - HD15 to HD15 M/M

Connect your VGA monitor with the highest quality connection available

¥857 exc tax
¥942 inc tax
Coax HD15 VGA Cable - M/M
MXT101MMHQ30
30 ft Coax High Resolution Monitor VGA Cable - HD15 M/M

Connect your VGA monitor with the highest quality connection available

¥2,454 exc tax
¥2,699 inc tax

Accessories