StarTech.com

45 ft Coax High Resolution Monitor VGA Cable - HD15 M/M

Connect your VGA monitor with the highest quality connection available

Product ID: MXT101MMHQ45

  • Triple-coaxial + twisted-pair wire for crystal clear display
  • Durably constructed cable, with high quality HD15 connectors
  • Impedance matched at 75 Ohms for full brightness and vibrant picture color from your VGA monitor
  • High quality VGA connectors with molded PVC strain relief
¥4,302 JPY exc tax
¥4,732 JPY inc tax

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Fire Rating CMG Rated (General Purpose)
Number of Conductors 14
Number of Ferrites 1
Connector(s)
Connector A 1 - VGA (15 pin, High Density D-Sub) Male
Connector B 1 - VGA (15 pin, High Density D-Sub) Male
Environmental
Humidity 0 - 80 %RH
Operating Temperature 0 to 60 °C
Storage Temperature -20 to 80 °C
Physical Characteristics
Cable Length 45 ft [13.7 m]
Color Black
Product Height 0 in [0 cm]
Product Length 45 ft [13.7 m]
Product Width 0 in [0 mm]
Weight of Product 2.6 lb [1.2 kg]
Wire Gauge 28 AWG
Packaging Information
Package Height 2.8 in [70 mm]
Package Length 13.3 in [33.9 cm]
Package Quantity 1
Package Width 10 in [25.5 cm]
Shipping (Package) Weight 2.8 lb [1.3 kg]
What's in the Box
Included in Package 1 - 45 ft Coax High Resolution Monitor VGA Cable - HD15 M/M

Certifications

Related Products

Coax HD15 VGA Cable - M/M
MXT101MMHQ1
1 ft Coax High Resolution Monitor VGA Video Cable - HD15 to HD15 M/M

Connect your VGA monitor with the highest quality connection available

¥857 exc tax
¥942 inc tax
Coax HD15 VGA Cable - M/M
MXT101MMHQ20
20 ft Coax High Resolution Monitor VGA Cable HD15 M/M

Connect your VGA monitor with the highest quality connection available

¥2,301 exc tax
¥2,531 inc tax
Coax HD15 VGA Cable - M/M
MXT101MMHQ30
30 ft Coax High Resolution Monitor VGA Cable - HD15 M/M

Connect your VGA monitor with the highest quality connection available

¥2,454 exc tax
¥2,699 inc tax
Coax HD15 VGA Cable - M/M
MXT101MMHQ40
40 ft Coax High Resolution Monitor VGA Cable - HD15 M/M

Connect your VGA monitor with the highest quality connection available

¥4,168 exc tax
¥4,584 inc tax
Coax HD15 VGA Cable - M/M
MXT101MMHQ55
55 ft Coax High Resolution Monitor VGA Cable - HD15 M/M

Connect your VGA monitor with the highest quality connection available

¥5,983 exc tax
¥6,581 inc tax
Coax HD15 VGA Cable - M/M
MXT101MMHQ60
60 ft Coax High Resolution Monitor VGA Cable - HD15 M/M

Connect your VGA monitor with the highest quality connection available

¥6,399 exc tax
¥7,038 inc tax

Accessories