Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com6 ft Coax High Resolution 90° Down Angled VGA Monitor Cable - HD15 M/M
Connect your VGA monitor with the highest quality connection available, even in tight spaces
Product ID: MXT101MMHD6
- 90° downward-angled connector with a 32.4mm depth
- Ferrite core
- Ideal for high resolution monitors (1280x1024 and above)
- Impedance matched at 75 Ohms
- Molded connector ends with strain relief
- Triple-coaxial + twisted-pair wire construction
Not Available
May be in stock with partners
From a Partner
Support
Overview
This 6ft High Resolution Video VGA Cable (90 degree) is designed to provide the highest video quality possible through a VGA connection and is specifically constructed to accomodate tight installation spaces.
The high quality, shielded coax VGA cable features a 90 degree down-angled plug, which requires only 32.4mm (1.27") of space to make the video connection.
More than suitable for high-res VGA applications (1280x1024 resolution and above), the 90 degree VGA cable eliminates picture "ghosting" and fuzzy images that are common with non-coaxial cables, and provides superior EMI interference protection using ferrite cores near the connector ends.
The StarTech.com Advantage
- The 90° downward angled connector enables this cable to be used in tight environments requiring only a minimum mounting depth of 32.4mm
- Ferrite core eliminates EMI interference
- High quality triple-coaxial + twisted-pair wire design delivers crystal clear display capability
- Impedance matched at 75 Ohms, ensuring full brightness and vibrant picture color
- Backed by StarTech.com Lifetime Warranty
Applications
Connecting Multimedia Servers
POS Displays
Ideal for high resolution monitors (1280x1024 and above)
Making VGA video connections in tight install spaces
Technical Specifications
Product Numbers | ||
---|---|---|
Synnex Infotec | ZU200EF | |
UPC Code | 065030836395 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Number of Ferrites | 1 | |
Connector(s) | ||
Connector A | 1 - VGA (15 pin, High Density D-Sub) Male | |
Connector B | 1 - VGA (15 pin, High Density D-Sub) Male | |
Physical Characteristics | ||
Cable Length | 6 ft [1.8 m] | |
Color | Black | |
Product Length | 6 ft [1.8 m] | |
Product Weight | 5.5 oz [156 g] | |
Wire Gauge | 28 AWG | |
Packaging Information | ||
Shipping (Package) Weight | 0.5 lb [0.2 kg] | |
What's in the Box | ||
Included in Package | 1 - 6ft Coax High Resolution Down Angle VGA Monitor Cable |
Related Products
6 ft Coax High Resolution VGA Monitor Extension Cable - HD15 M/F
Extend your VGA monitor connections by 6ft
25 ft Coax High Resolution VGA Monitor Extension Cable - HD15 M/F
Extend your VGA monitor connections by 25ft
10 ft Coax High Resolution VGA Monitor Extension Cable - HD15 M/F
Extend your VGA monitor connections by 10ft
3 ft Coax High Resolution VGA Monitor Extension Cable - HD15 M/F
Connect your VGA monitor with the highest quality connection available
15ft Coax High Resolution 90° Down Angled VGA Monitor Cable - HD15 M/M
Connect your VGA monitor with the highest quality connection available, even in tight spaces
Accessories
Right Angle VGA to VGA Cable Adapter Type 2 - M/F
Add space for your VGA port and connect a VGA cable even in tight installation spaces
Slimline VGA HD15 Gender Changer - F/F
Convert a VGA male connector into a VGA female connector
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- MXT101MMHD6_Datasheet.pdf
English
Frequently Asked Questions
Before You Buy
You should only use video converters and extenders if it is absolutely necessary to do so. In many cases, most video converters and extenders are not necessary if you purchase the correct cable.
The following table lists the maximum length of cable for common video standards.
Video standard | Maximum length |
DisplayPort | 50 ft. (15.2m) |
HDMI | 50 ft. (15.2m) |
DVI | 50 ft. (15.2m) |
VGA | 200 ft. (71m) |
Note: StarTech.com offers cables longer than what is listed above, including active cables, which typically include built-in active signal boosters that allow for longer cables. Active cables are specifically designed to exceed the suggested maximum lengths and are tested at the listed specifications (for example, the maximum listed resolution).
Video adapters
Video adapters passively adapt a cable from one connector type to another. Video adapters do not change the signal type, or change the video standard.
Examples of common applications for adapters include the following:
-
DVI-I to VGA
-
RCA to BNC
-
Mini DisplayPort to DisplayPort
-
Couplers (female to female, or male to male)
Note: You can use a coupler to extend a cable for a short distance. However, each coupler that you use can introduce signal loss, which degrades the signal quality.
Video converters
Video converters actively process and change the signal type from one video standard and convert it to another standard. They are typically used to convert digital to analog and vice versa, but can be used to convert a digital signal to another digital video standard (for example, HDMI to DisplayPort).
Video converters work over short distances from the source to the destination: up to 15 feet or 3 meters.
Video extenders
Video extenders convert an input signal to a higher voltage for transmission over longer distances and then convert the input signal back to the original video standard. The input and the output signal will match on a video extender, as the same video standard is maintained end-to-end. If a cable is extended with adapters or converters, the signal quality degrades.
Note: For more information on using a video adapter or converter with a video extender, see the following FAQ: http://www.startech.com/faq/video_signal_converters_convert_then_extend.
Copy Link
Was this information helpful? Yes No
There are two types of VGA cables: 14-pin and 15-pin. 14-pin cables will work in most applications, but 15-pin cables may be required for wider display compatibility. This product is a 15-pin VGA cable.
Pin 9 was removed from 14-pin cables because the key signal became obsolete with modern computer monitors and was no longer used in the default applications of the VGA standard.
However, Pin 9 has recently been reintroduced as a power supply pin to power circuity in certain displays. This pin does not power an entire display, but it is required for data communication between the display and the computer. The data communication between the display (Display Data Channel or DDC) communicates display information such as maximum resolution and the name of the display.
If you are unsure which cable type you require for your application, you can check the manufacturer specifications. Typically, computer monitors only require 14-pin cables and televisions require 15-pin cables.
If you require a 14-pin VGA cable, see the following FAQ: http://www.startech.com/faq/vga_cables_14_pin_vs_15_pin_14_pin_version.
Copy Link
Was this information helpful? Yes No
Troubleshooting
When you troubleshoot issues with a VGA cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:
-
Video cables
-
Video source
-
Video destination
To test your setup components, try the following:
-
Use the video cables, source, and destination in another setup to see if the problem is with the components or the setup.
-
Use a different video cable, source, and destination in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.
When you test your cables, it is recommended that you do the following:
-
Test each cable individually.
-
Use short cables when you are testing.
There are several issues that could be causing you to experience an issue with the color on your VGA display when you use a StarTech.com VGA cable. Issues with the color include an image that is a solid color or is missing colors (typically red, green, or blue).
To prevent issues, make sure that the following is true:
-
The cable is tightly screwed into each of the ports.
-
The female connectors/ports are free of debris or anything that may prevent electrical conductivity.
-
No pins are bent or missing in male VGA connectors/ports.
Note: VGA cables come in 14-pin and 15-pin variants. For more information about VGA cables, refer to the following FAQs:
Copy Link
Was this information helpful? Yes No
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+