StarTech.com

12in SATA to Right Angle SATA Serial ATA Cable

Make a right-angled connection to your SATA drive, for installation in tight spaces

Product ID: SATA12RA1

  • 1x SATA connector
  • 1x Right-angled/90-degree SATA connector
  • Supports full SATA 3.0 6Gbps bandwidth
View More
  • Compatible with both 3.5” and 2.5” SATA hard drives
  • Provides 12" in cable length
¥670 JPY exc tax
¥737 JPY inc tax

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Number of Conductors 2
Performance
Type and Rate SATA III (6 Gbps)
Connector(s)
Connector A 1 - SATA (7 pin, Data) Receptacle
Connector B 1 - SATA (7 pin, Data) Receptacle
Physical Characteristics
Cable Length 12 in [304.8 mm]
Color Red
Connector Style Straight to Right Angle
Product Length 12 in [304.8 mm]
Weight of Product 0.3 oz [9.7 g]
Wire Gauge 26 AWG
Packaging Information
Package Height 0.3 in [7 mm]
Package Length 8.9 in [22.5 cm]
Package Quantity 1
Package Width 4.9 in [12.5 cm]
Shipping (Package) Weight 0.5 oz [14.7 g]
What's in the Box
Included in Package 1 - 12in SATA to Right Angle SATA Serial ATA Cable

Certifications

Related Products

12in SATA to Left Angle SATA Serial ATA Cable
SATA12LA1
12in SATA to Left Angle SATA Serial ATA Cable

Make a left-angled connection to your SATA drive, for installation in tight spaces

¥670 exc tax
¥737 inc tax
12in SATA to Right Angle SATA Serial ATA Cable
SATA24RA1
24in SATA to Right Angle SATA Serial ATA Cable

Make a right-angled connection to your SATA drive, for installation in tight spaces

¥600 exc tax
¥660 inc tax
12in SATA to Left Angle SATA Serial ATA Cable
SATA18LA1
18in SATA to Left Angle SATA Serial ATA Cable - F/F

Make a left-angled connection to your SATA drive, for installation in tight spaces

¥726 exc tax
¥798 inc tax