StarTech.com

1ft Low Profile SATA to eSATA Plate Adapter

Add an eSATA port to your PC, extended from internal Serial ATA connection port

Product ID: ESATAPLT1LP

  • 1x SATA Receptacle
  • 1x eSATA Plug
  • Supports full SATA 3.0 6Gbps bandwidth
¥1,063 JPY exc tax
¥1,169 JPY inc tax

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector(s)
Connector A 1 - SATA (7 pin, Data) Receptacle
Connector B 1 - eSATA (7 pin, Data) Plug
Physical Characteristics
Cable Length 1 ft [0.3 m]
Color Red
Connector Style Straight
Product Length 1 ft [0.3 m]
Weight of Product 1.2 oz [35 g]
Packaging Information
Package Height 8.9 in [22.6 cm]
Package Length 4.8 in [12.1 cm]
Package Width 0.7 in [18 mm]
Shipping (Package) Weight 1.2 oz [35 g]
What's in the Box
Included in Package 1 - 1ft Low Profile SATA to eSATA Plate Adapter

Certifications