StarTech.com

Micro-USB Cable- M/M - 3 ft

Charge and Sync your Micro USB-equipped Smartphone or Tablet

Product ID: USBAUB3BK

  • Slim Micro USB connector molding
  • Aluminum-mylar foil with braided shielding
  • Supports high-speed USB data transfer rates of up to 480 Mbps
¥697 JPY exc tax
¥766 JPY inc tax

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB Micro-B (5 pin) Male
Special Notes / Requirements
Note Micro USB connector molding width is 10mm and height is 6mm (please see drawing)
Physical Characteristics
Cable Length 3 ft [0.9 m]
Color Black
Connector Style Straight
Product Height 0.3 in [0.8 cm]
Product Length 3 ft [0.9 m]
Product Width 0.6 in [15 mm]
Weight of Product 0.9 oz [26.7 g]
Wire Gauge 28 AWG
Packaging Information
Package Height 0.6 in [15 mm]
Package Length 8.8 in [22.4 cm]
Package Quantity 1
Package Width 4.8 in [12.3 cm]
Shipping (Package) Weight 1 oz [27.7 g]
What's in the Box
Included in Package 1 - 3 ft Mobile Charge Sync Micro USB Cable - A to Micro B

Certifications