StarTech.com

10 ft USB 2.0 Cable - USB A to Mini B

Connect your (USB Mini) portable device to a host computer through a standard USB 2.0 type-A slot

Product ID: USB2HABM10

  • The new USB Mini B cable meets USB 2.0 requirements which is 40 times faster that USB 1.0
  • Gives you the freedom to download more pictures and MP3 files with fast data transfer rates of up to 480 Mbits/sec
  • Suitable for a variety of digital cameras, camcorders and portable devices
¥640 JPY exc tax
¥704 JPY inc tax

Technical Specifications

Warranty Information
Warranty Lifetime
Performance
Maximum Cable Length 16.4 ft [5 m]
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB Mini-B (5 pin) Male
Physical Characteristics
Cable Length 10 ft [3 m]
Color Gray
Product Height 0.000
Product Length 10 ft [3 m]
Product Width 0.000
Weight of Product 1.8 oz [51 g]
Wire Gauge 30 AWG
Packaging Information
Package Height 0.3 in [7 mm]
Package Length 8.9 in [22.5 cm]
Package Width 4.9 in [12.5 cm]
Shipping (Package) Weight 2 oz [56 g]
What's in the Box
Included in Package 10 ft USB 2.0 Cable - USB A to Mini B

Certifications

Related Products

Mini USB 2.0 Cable - USB-A to Mini B - M/M
USB2HABM6
6 ft Mini USB Cable - A to Mini B

Connect your (USB Mini) portable device to a host computer through a standard USB 2.0 type-A slot

¥554 exc tax
¥609 inc tax