StarTech.com

6 ft Mini USB Cable - A to Right Angle Mini B

Connect your Mini USB devices, with the cable out of the way

Product ID: USB2HABM6RA

  • Supports high-speed data transfer rates of up to 480 Mbps
  • Aluminum-Mylar Foil with Braided Shielding
  • Molded connectors with strain relief
¥661 JPY exc tax
¥727 JPY inc tax

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB Mini-B (5 pin) Male
Physical Characteristics
Cable Length 6 ft [1.8 m]
Color Black
Product Height 0.000
Product Length 6 ft [1.8 m]
Product Width 0.000
Weight of Product 1.6 oz [44 g]
Wire Gauge 28 AWG
Packaging Information
Package Height 0.3 in [8 mm]
Package Length 8.9 in [22.5 cm]
Package Quantity 1
Package Width 4.9 in [12.5 cm]
Shipping (Package) Weight 1.7 oz [49 g]
What's in the Box
Included in Package 1 - 6 ft Mini USB Cable - A to Right Angle Mini B

Certifications

Related Products

3 ft Mini USB Cable - A to Right Angle Mini B
USB2HABM3RA
3 ft Mini USB Cable - A to Right Angle Mini B

Connect your Mini USB devices, with the cable out of the way

¥581 exc tax
¥639 inc tax
3 ft Mini USB Cable - A to Left Angle Mini B
USB2HABM3LA
3 ft Mini USB Cable - A to Left Angle Mini B

Connect your Mini USB devices, with the cable out of the way

¥581 exc tax
¥639 inc tax
3 ft Mini USB Cable - A to Left Angle Mini B
USB2HABM6LA
6 ft Mini USB Cable - A to Left Angle Mini B

Connect your Mini USB devices, with the cable out of the way

¥661 exc tax
¥727 inc tax
Mini USB 2.0 Cable - USB-A to Mini B - M/M
USB2HABM6
6 ft Mini USB Cable - A to Mini B

Connect your (USB Mini) portable device to a host computer through a standard USB 2.0 type-A slot

¥554 exc tax
¥609 inc tax
6in Mini USB 2.0 Cable - A to Mini B
USB2HABM6IN
6in Mini USB 2.0 Cable - A to Mini B

Optimum file transfer performance of your Mini-USB-equipped MP3 player, PDA or digital camcorder

¥430 exc tax
¥473 inc tax
Mini USB 2.0 Cable - USB-A to Mini B - M/M
USB2HABM10
10 ft USB 2.0 Cable - USB A to Mini B

Connect your (USB Mini) portable device to a host computer through a standard USB 2.0 type-A slot

¥640 exc tax
¥704 inc tax
2m Mini USB Cable - A to Down Angle Mini B
USBAMB2MD
2m Mini USB Cable - A to Down Angle Mini B

Connect your Mini USB devices over longer distances, with the cable out of the way

¥684 exc tax
¥752 inc tax
USB Y Cable for External Hard Drive - USB A to mini B
USB2HABMY1
1 ft USB Y Cable for External Hard Drive - USB A to mini B

Connect and power your external mini-USB equipped hard drive through two standard USB ports on your computer

¥830 exc tax
¥913 inc tax
USB Y Cable for External Hard Drive - USB A to mini B
USB2HABMY3
3 ft USB Y Cable for External Hard Drive - USB A to mini B

Connect and power your external mini-USB equipped hard drive through two standard USB ports on your computer

¥818 exc tax
¥899 inc tax
USB Y Cable for External Hard Drive - USB A to mini B
USB2HABMY6
6 ft USB Y Cable for External Hard Drive - USB A to mini B

Connect and power your external mini-USB equipped hard drive through two standard USB ports on your computer

¥888 exc tax
¥976 inc tax

Accessories