StarTech.com

10 ft Beige A to B USB 2.0 Cable - M/M

Connect USB 2.0 peripherals to your computer

Product ID: USBFAB_10

  • Supports USB 2.0 data transfer rates up to 480 Mbps
¥827 JPY exc tax
¥909 JPY inc tax

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Connector Plating Nickel
Performance
Maximum Cable Length 16.4 ft [5 m]
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB B (4 pin) Male
Physical Characteristics
Cable Length 10 ft [3 m]
Color Beige
Product Length 10 ft [3 m]
Weight of Product 3.3 oz [93 g]
Packaging Information
Package Height 0.9 in [22 mm]
Package Length 8.9 in [22.5 cm]
Package Width 4.9 in [12.5 cm]
Shipping (Package) Weight 3.5 oz [98 g]
What's in the Box
Included in Package 1 - 10 ft Beige A to B USB 2.0 Cable - M/M

Certifications

Related Products

10 ft Transparent USB 2.0 Cable - A to B
USBFAB10T
10 ft Transparent USB 2.0 Cable - A to B

Connect USB 2.0 peripherals to your computer

¥898 exc tax
¥987 inc tax
10 ft Beige A to B USB 2.0 Cable - M/M
USBFAB_6
6 ft Beige A to B USB 2.0 Cable - M/M

Connect USB 2.0 peripherals to your computer

¥630 exc tax
¥693 inc tax
10 ft Beige A to B USB 2.0 Cable - M/M
USBFAB_15
15 ft Beige A to B USB 2.0 Cable - M/M

Connect USB 2.0 peripherals to your computer

¥752 exc tax
¥827 inc tax