StarTech.com

6 ft SuperSpeed USB 3.0 Cable A to A - M/M

Connect USB 3.0 A devices to a USB hub or to your computer

Product ID: USB3SAA6

  • Cable and Connectors are compliant with USB 3.0 SuperSpeed specifications
¥1,134 JPY exc tax
¥1,247 JPY inc tax

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Foil shielded twisted pair
Performance
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector A 1 - USB Type-A (9 pin) USB 3.0 Male
Connector B 1 - USB Type-A (9 pin) USB 3.0 Male
Physical Characteristics
Cable Length 6 ft [1.8 m]
Color Blue
Product Height 0.000
Product Length 6 ft [1.8 m]
Product Width 0.000
Weight of Product 2.5 oz [71 g]
Wire Gauge 28 AWG
Packaging Information
Package Height 0.7 in [17 mm]
Package Length 8.7 in [22 cm]
Package Width 7.9 in [20 cm]
Shipping (Package) Weight 2.8 oz [80 g]
What's in the Box
Included in Package 1 - USB A to A Male to Male cable

Certifications

Related Products

6 ft SuperSpeed USB 3.0 Extension Cable A to A - M/F
USB3SEXTAA6
6 ft SuperSpeed USB 3.0 Extension Cable A to A - M/F

Extend your USB 3.0 SuperSpeed cable an additional 6 feet

¥1,361 exc tax
¥1,497 inc tax