StarTech.com

6 ft IEEE-1394 FireWire Cable 9-6 M/M

Deliver high speed data transfers between your FireWire devices

Product ID: 1394_96_6

  • Fast data transfer rate of up to 800 Mbits/sec
  • Hot Pluggable feature allows swapping of live devices without turning off your computer
  • Compliant with 1394a & 1394b standards
View More
  • Compatible with all 1394a & 1394b PC FireWire, Apple FireWire, and Sony iLink devices
  • Supports a daisy-chain of up to 63 fireWire devices
  • Highest quality shielding protects from EMI (electromagnetic interference) noise
  • Twisted Pair Construction
¥1,534 JPY exc tax
¥1,687 JPY inc tax

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Industry Standards IEEE 1394a, 1394b
Connector(s)
Connector A 1 - FireWire 800 (9 pin, IEEE 1394b) Male
Connector B 1 - FireWire 400 (6 pin, IEEE 1394a) Male
Physical Characteristics
Cable Length 6 ft [1.8 m]
Color Black
Product Length 6 ft [1.8 m]
Weight of Product 3.8 oz [106.7 g]
Packaging Information
Package Height 8.3 in [21.1 cm]
Package Length 7.8 in [19.9 cm]
Package Width 0.7 in [17 mm]
Shipping (Package) Weight 3.8 oz [107.7 g]
What's in the Box
Included in Package 1 - 6 ft IEEE-1394 FireWire Cable 9-6 M/M

Certifications

Related Products

IEEE-1394b Firewire 800 Cable (9-pin) - M/M
1394_99_10
10 ft 1394b FireWire 800 Cable 9-9 M/M

Deliver high speed data transfers between your FireWire devices

¥2,027 exc tax
¥2,229 inc tax
IEEE-1394b Firewire 800 Cable (9-pin) - M/M
1394_99_6
6 ft 1394b 9 Pin to 9 Pin FireWire 800 Cable M/M

Deliver high speed data transfers between your FireWire devices

¥1,698 exc tax
¥1,867 inc tax