StarTech.com

Thunderbolt 3 Dock with USB-C Laptop Compatibility

Dual DP 4K 60Hz | macOS & Windows®| 5x USB 3.0 Ports | 60W PD | 0.7 m Cable

Product ID: TB3CDK2DP

  • Intelligently adapts to both Thunderbolt™ 3 and USB-C™ (USB 3.1 Gen 1 & 2) enabled laptops
  • Easy setup with no drivers to install, including dual displays with no extra adapters required
  • Connect dual 4K 60Hz displays to your Thunderbolt 3 laptop, or dual 1080p or a single 4K 30Hz display to your USB-C laptop
View More
  • Accommodate a variety of setups with the extended-length cable (0.7 m / 2.3 ft.) included
  • Connect plenty of peripherals with 3x USB-A ports and 2x USB-C ports
  • Quickly charge USB-A and USB-C devices with Fast-Charge ports
¥48,289 JPY exc tax
¥52,152 JPY inc tax
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
4K Support Yes
Audio Yes
Bus Type Thunderbolt 3
USB-C
Chipset ID Titan Ridge - JHL7440
Cypress - CCG5C
RealTek - RTL8153
Genesys Logic - GL3590
Genesys Logic - GL3523
C-Media - CM6533
Displays Supported 2
Fast-Charge Port(s) Yes
Industry Standards DP 1.2a Version
HDCP 1.4 and HDCP 2.2 Compliant
K-Lock Slot Kensington Standard Slot (K-Slot)
Port Style External Hub
Ports 6
USB-C Host Connection Yes
Performance
Maximum Digital Resolutions Thunderbolt 3 Laptops Dual Monitors: 4096 x 2160
USB 3.1 Type C Laptops Dual Monitors: 1920 x 1080 | 1920 x 1200
USB 3.1 Type C Laptops Single Monitor: 3840 x 2160
Supported Charging Outputs BC 1.2 (1.5A)
Type and Rate Thunderbolt 3 - 40 Gbit/s
USB 3.1 Gen 2 - 10 Gbit/s
USB 3.1 Gen 1 - 5 Gbit/s
USB 3.0 - 5 Gbit/s
Connector(s)
Host Connectors 1 - Thunderbolt™ 3 USB-C (24-pin) (40Gbps) Receptacle
Software
OS Compatibility Windows 10
Windows 8
macOS Mojave (10.14)
macOS High Sierra (10.13)
macOS Sierra (10.12)
Power
Input Current 2.5A
Input Voltage 100 - 240 AC
Output Current 6.75A
Output Voltage 20V DC
Power Source AC Adapter Included
Environmental
Humidity 0% to 95% (non-condensing) at 25°C
Operating Temperature -40 to 65°C
Storage Temperature 0 to 35°C
Physical Characteristics
Cable Length 27.6 in [70 cm]
Color Black & Space Gray
Enclosure Type Plastic
Product Height 1.2 in [3 cm]
Product Length 3.1 in [80 mm]
Product Width 8.7 in [22 cm]
Weight of Product 8.8 oz [250 g]
Packaging Information
Package Height 4.3 in [11 cm]
Package Length 6.3 in [16 cm]
Package Width 10.7 in [27.2 cm]
Shipping (Package) Weight 0.3 lb [0.1 kg]
What's in the Box
Included in Package 1 - Docking Station
1 - Universal Power Adapter (NA/JP, ANZ)
1 - Thunderbolt 3 Cable (0.7 m)
1 - Quick-Start Guide

Compatibility

View full OS compatibility
Windows 10
Windows 8
macOS Mojave (10.14)
macOS High Sierra (10.13)
macOS Sierra (10.12)

Certifications

Accessories