StarTech.com

USB-C Docking Station with USB-A Laptop Compatibility - 60W PD

Dual 4K60 | DisplayPort and/or HDMI | USB-IF Certified | 3x USB-A | 1x USB-C | Mac, Windows® & Chrome OS™ | Lock Slot

Product ID: DK30C2DPPD

  • Universal docking station for USB-C and USB-A laptops with unique 1 meter universal host cable (USB-C to USB-C with built-in USB-A adapter)
  • Create a dual 4K 60Hz workstation with flexible video output options: Dual DisplayPort, Dual HDMI, or DisplayPort + HDMI
  • USB-C dock is fully USB-IF certified to meet top industry standards for USB 3.1 Gen 1, USB Type-C and Power Delivery; additionally VESA DisplayPort and DisplayLink certified to ensure optimal video connections
View More
  • Charge your laptop with 60W Power Delivery 3.0
  • Connect and charge your USB devices with 4x USB 3.1 Gen 1 ports: 1x USB-C (15W), 1x USB-A (7.5W), and 2x USB-A (4.5W)
¥37,511 JPY exc tax
¥41,262 JPY inc tax

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
4K Support Yes
Bus Type USB-C
USB 3.0
Chipset ID DisplayLink - DL6950
Genesys Logic - GL3523
Fresco Logic - FL7102
Fresco Logic - FL7201
VIA Labs - VL160
RealTek - RTL8153
Texas Instruments - TS3A225E
Displays Supported 2
Fast-Charge Port(s) Yes
Industry Standards USB Power Delivery Specification Rev. 3.0
USB Battery Charging Specification Rev. 1.2
DisplayPort 1.2
IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
USB 3.0 - Backward compatible with USB 2.0 and 1.1
Interface USB 3.0
K-Lock Slot Kensington Standard Slot (K-Slot)
Performance
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Maximum Data Transfer Rate 5 Gbps (USB 3.0)
2 Gbps (Ethernet; Full-Duplex)
Maximum Digital Resolutions 2x HDMI - 4096 x 2160p @60Hz
2x DisplayPort - 4096 x 2160p @60Hz
1x HDMI + 1x DisplayPort - 4096 x 2160p @60Hz

1x 5K DisplayPort using 2 DP video ports - 5120 x 2880 @60Hz

Lower resolutions are also supported. For example, if the max is 4096 x 2160p (4K), it also supports 3840 x 2160p (4K), 2560 x 1600p and 2560 x 1440p.
PXE Yes
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 2 - DisplayPort (20 pin) Female
2 - HDMI (19 pin) Female
1 - USB Type-C (Fast-Charge, 24 pin) USB 3.0 Female
1 - USB 3.0 A (Fast-Charge, 9 pin) Female
2 - USB Type-A (9 pin) USB 3.0 Female
1 - Ethernet Gigabit Female
1 - 3.5 mm Mini-Jack (4 Position) Female
Software
OS Compatibility Windows® 7, 8, 8.1, 10
macOS 10.11 - 10.12, 10.14 - 10.15
Chrome OS™ v55+
Special Notes / Requirements
Note Not all USB-C ports support the full functionality of the USB Type-C standard. Ensure that your host USB-C port supports USB Power Delivery and DP alt mode.
4K resolution is supported on all 4 video ports. A 4K-capable DisplayPort or HDMI display is required to achieve 4Kx2K resolutions
If connected to a USB 2.0 host port, or if using a USB 2.0 host connection cable, performance may be limited (USB 3.0 host cable included)
USB 3.0 is also known as USB 3.1 Gen 1; this connectivity standard offers speeds up to 5Gbps
5K resolution is supported by connecting the two DisplayPort video ports to a single 5K display. A 5K-capable display is required to achieve 5K (5120 x 2880 60Hz) resolutions
The dock connects to the USB Type-C port or the USB Type-A port on your laptop.
System and Cable Requirements USB-C enabled computer with an available USB Type-C port, or a USB-3.0 enabled computer with an available USB Type-A port
Power
Center Tip Polarity Positive
Input Current 2.5 A
Input Voltage 100 - 240 AC
Output Current 6.75 A
Output Voltage 20V DC
Plug Type N
Power Consumption (In Watts) 135 W
Power Delivery 60W
Power Source AC Adapter Included
Environmental
Humidity 0~95% RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Color Black & Space Gray
Enclosure Type Plastic
Product Height 1.2 in [3 cm]
Product Length 8.7 in [22 cm]
Product Width 3.1 in [80 mm]
Weight of Product 9.9 oz [280 g]
Packaging Information
Package Height 3.5 in [90 mm]
Package Length 10.6 in [27 cm]
Package Width 6.1 in [15.5 cm]
Shipping (Package) Weight 2.9 lb [1.3 kg]
What's in the Box
Included in Package 1 - Docking Station
1 - USB-C Cable (with Attached USB-C to USB-A Adapter)
1 - Universal Power Adapter (NA/JP, ANZ)
1 - Quick-Start Guide

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
macOS 10.11 - 10.12, 10.14 - 10.15
Chrome OS™ v55+

Certifications

Related Products

USB-C Docking Station with USB-A Laptop Compatibility - 100W PD
Future
DK30C2DPEP
USB-C Docking Station with USB-A Laptop Compatibility - 100W PD

Dual 4K60 | DisplayPort and/or HDMI | USB-IF Certified | 3x USB-A | 1x USB-C | Mac, Windows® & Chrome OS™ | Lock Slot

¥43,613 exc tax
¥47,974 inc tax
Triple Monitor 4K USB-C Dock with 5x USB 3.0 Ports
DK30CH2DPPD
Triple Monitor 4K USB-C Dock with 5x USB 3.0 Ports

Laptop Docking Station | Mac & Windows® | 60W Power Delivery| 4K 60 DP + HDMI

¥31,393 exc tax
¥34,532 inc tax
Triple-Monitor USB 3.0 Docking Station - 1x HDMI - 2x DisplayPort
USB3DOCKH2DP
Triple-Monitor USB 3.0 Docking Station - 1x HDMI - 2x DisplayPort

Port Replicator | Mac & Windows® | 4K DP | 5 USB ports | TAA Compliant

¥25,274 exc tax
¥27,801 inc tax

Accessories