StarTech.com

USB-C Dock - Dual Monitor 1080p HDMI Laptop Docking Station - 60W Power Delivery - 1x USB-C, 3x USB-A, Ethernet - Dual Video Display USB 3.1 Gen 1 Type-C Dock - Mac & Windows

USB 3.1 Gen 1 Type-C Docking Station| Mac & Windows® | 3x USB-A | 1x USB-C | GbE | Mountable

Product ID: DK30CHHPDAU

  • FULL FEATURE USB-C DOCKING STATION: Offers dual screen 1080p HDMI video, 3x USB-A, 1x USB-C, 60W Power Delivery, Gigabit Ethernet and 3.5mm audio providing an efficient USB 3.1 5Gbps docking solution
  • WIDE DEVICE COMPATIBILITY: Compatible with Thunderbolt 3, this USB-C dock works with HP, Lenovo, Dell, MacBook, Surface & Chromebooks & is DisplayLink Certified ensuring monitor compatibility
  • EASY DEPLOYMENT: This USB-C dock supports all major operating systems (Windows, macOS, ChromeOS, Ubuntu) and includes MAC address changer & DisplayLink update utilities for hassle-free IT management
View More
  • EASY WORKSPACE INTEGRATION: This universal USB 3.0 Type-C dock is designed to fit into any work environment including shared workspaces or hoteling. It features mounting holes, K-Slot & 1m USB-C cable
  • POWER & CHARGE YOUR LAPTOP: This USB Type-C port replicator powers and charges while you work with 60W PD for ultrathin laptops like Thinkpad T Series, X1 Carbon, Surface Pro7, & USB-C Chromebooks
¥28,806 JPY exc tax
¥31,686 JPY inc tax

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
4K Support No
Audio Yes
Bus Type USB 3.1 Gen 1
Chipset ID DisplayLink DL3900
Realtek RTS5423
Realtek RTS5411E
Displays Supported 2
Interface USB 3.1 Gen 1
K-Lock Slot Kensington Standard Slot (K-Slot)
Ports 4
USB-C Device Port(s) USB Power Delivery
USB-C Host Connection Yes
Performance
Audio Specifications Dual-Channel 3.5mm Stereo Audio Output
Single-Channel 3.5mm Microphone Input
Compatible Networks 10/100/1000 Mbps
Full Duplex Support No
Maximum Data Transfer Rate 5 Gbps (USB 3.0)
1 Gbps (Ethernet)
Maximum Digital Resolutions Dual HDMI Displays: 1080p (1920x1080, 1920x1200 @ 60Hz)
Supported Charging Modes Charging Downstream Port (CDP)
Type Copper
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - USB Type-C (24 pin) USB 3.0 (5Gbps) Female
1 - USB 3.0 A (Fast-Charge, 9 pin) Female
2 - USB Type-A (9 pin) USB 3.0 Female
2 - HDMI 1.4 Female Output
1 - RJ-45 Female
1 - 3.5 mm Mini-Jack (4 Position) Female Female
1 - USB Type-C (Fast-Charge, 24 pin) USB 3.0 Female
Software
OS Compatibility Windows® 7, 8, 8.1, 10
macOS 10.11 - 10.12, 10.14
Chrome OS™ v55+
Power
Center Tip Polarity Positive
Input Current 1.5A
Input Voltage 100 - 240 AC
Output Current 4.5A
Output Voltage 20V DC
Plug Type N
Power Delivery 60W
Power Source AC Adapter Included
Environmental
Humidity 0% to 95% (non-condensing) at 25°C
Operating Temperature 0 to 50°C
Storage Temperature -20 to 70°C
Physical Characteristics
Product Height 25.000
Product Length 6.1 in [15.5 cm]
Product Width 80.000
Weight of Product 300.000
Packaging Information
Package Height 82.000
Package Length 142.000
Package Width 231.000
Shipping (Package) Weight 1028.000
What's in the Box
Included in Package 1 - Docking Station
1 - USB-C Host Cable (1 m)
1 - Universal Power Adapter (JP, ANZ)
1 - Quick-Start Guide

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
macOS 10.11 - 10.12, 10.14
Chrome OS™ v55+

Certifications