StarTech.com
New

2-Port PCI Express RS232 Serial Adapter Card - 16950 UART - 256-byte FIFO Cache - ASIX AX99100 - Full Profile Bracket - Replacement for PEX2S952 (PEX2S953)

PCI Express to Serial Adapter | 921.6Kbps | Windows® and Linux® Compatible

Product ID: PEX2S953

  • PCI Express 1.1 compliant replacement to the PEX2S952 Serial Card, ensuring wide compatibility
  • Add RS232 DB9 capabilities without purchasing a new server or computer
  • Full profile bracket comes pre-installed, a full profile is also included for case compatibility
View More
  • Supports 256-byte depth FIFO per transmitter and receiver
  • High-speed data transfer rates of up to 921.6Kbps with the ASIX AX99100 Chipset
¥7,814 JPY exc tax
¥8,595 JPY inc tax

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID Asix AX99100
Interface Serial
Port Style Integrated on Card
Ports 2
Performance
Data Bits 5, 6, 7, 8, 9
FIFO 256 Bytes
Flow Control None, Xon/Xoff, RTS/CTS
Max Baud Rate 921.6 Kbps
Parity None, Odd, Even, Space, Mark
Serial Protocol RS-232
Stop Bits 1, 1.5, 2
Connector(s)
Connector Type(s) 1 - PCI Express x1 Male
External Ports 2 - DB-9 (9 pin, D-Sub) Male
Internal Ports 1 - LP4 (4 pin; Large Drive Power) Male Input
Software
Microsoft WHQL Certified Yes
OS Compatibility Windows® 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016
Linux 2.4.x to 2.6.x LTS Versions only
Special Notes / Requirements
Note Selectable power output on pin 9 of the serial port
Environmental
Humidity 5~85% RH
Operating Temperature -10°C to 80°C (14°F to 176°F)
Storage Temperature -20°C to 100°C (-4°F to 212°F)
Physical Characteristics
Product Height 15.000
Product Length 3 in [7.5 cm]
Product Width 63.000
Weight of Product 56.000
Packaging Information
Package Height 30.000
Package Length 142.000
Package Width 170.000
Shipping (Package) Weight 136.000
What's in the Box
Included in Package 1 - Two Port Serial Card
2 - Low Profile Bracket
1 - Quick Start Guide

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016
Linux 2.4.x to 2.6.x LTS Versions only

Certifications

Accessories