StarTech.com

7 Port Compact Black USB 2.0 Hub

Turn a single USB 2.0 port into 7 external USB 2.0 ports

Product ID: ST7202USB

  • TAA Compliant
  • High Speed USB 2.0 compliant, with supported data transfer rates up to 480 Mbps
  • Backwards compatible with USB 1.1/1.0 devices
View More
  • Over current protection on each port
  • Includes optional external power adapter
  • Compact and light-weight design
  • Plug and Play and Hot Swap compatible
¥3,218 JPY exc tax
¥3,539 JPY inc tax
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Chipset ID Genesys Logic - GL850G
Interface USB 2.0
Ports 7
Performance
Maximum Data Transfer Rate 480 Mbps
Connector(s)
External Ports 1 - USB B (4 pin) Female
7 - USB Type-A (4 pin) USB 2.0 Female
Software
OS Compatibility OS Independent; No additional drivers or software required
Special Notes / Requirements
System and Cable Requirements 1 x Free USB port
Power
Center Tip Polarity Positive
Input Current 1000mA
Input Voltage 100 - 240 AC
Output Current 2A
Output Voltage 5 DC
Plug Type H
Power Consumption (In Watts) 10
Power Source AC Adapter Included
Environmental
Humidity 20% ~ 80% Relative Humidity
Operating Temperature 0 to 70 °C
Storage Temperature -55 to 100 °C
Physical Characteristics
Color Black
Material Plastic
Product Height 0.8 in [2 cm]
Product Length 3.9 in [10 cm]
Product Width 2.4 in [60 mm]
Weight of Product 2.7 oz [77 g]
Packaging Information
Package Height 1.6 in [40 mm]
Package Length 8.3 in [21 cm]
Package Width 5.7 in [14.5 cm]
Shipping (Package) Weight 10.5 oz [298 g]
What's in the Box
Included in Package 1 - 7 Port USB 2.0 Hub
1 - USB 2.0 Cable
1 - Power Adapter
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

4 Port Compact Black USB 2.0 Hub
ST4202USB
4 Port Compact Black USB 2.0 Hub

Turn a single USB 2.0 port into 4 external USB 2.0 ports

¥2,562 exc tax
¥2,818 inc tax