StarTech.com

CR2032 Lithium Thick Coin Cell Battery 5 Pack

Replaces the CMOS battery on a computer motherboard

Product ID: RV2032B

  • Standard CR2032 3V battery
¥1,401 JPY exc tax
¥1,541 JPY inc tax
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 0 Years
Power
Output Voltage 3 DC
Physical Characteristics
Materials Lithium
Product Height 0.1 in [0.3 cm]
Product Length 0.8 in [20 mm]
Product Width 0.8 in [20 mm]
Weight of Product 0.7 oz [21 g]
Packaging Information
Package Height 0.3 in [8 mm]
Package Length 8.9 in [22.5 cm]
Package Quantity 5
Package Width 4.9 in [12.5 cm]
Shipping (Package) Weight 0.9 oz [26 g]
What's in the Box
Included in Package 5 - CR2032 Lithium Thick Coin Cell Battery

Certifications