StarTech.com

Biometric Enclosure - Encrypted USB 3.0 2.5" SATA Hard Drive Enclosure - Fingerprint/Password Access - 256-bit AES Data Encryption - Secure External USB 3.1 Gen 1 to HDD/SSD

External SSD / HDD Enclosure | USB 3.0 | Aluminum

Product ID: S251BMU3FP

  • DATA ENCRYPTION & BIOMETRIC SECURITY: Encrypted Hard Drive Enclosure that has 256-bit AES Data Encryption & secure access to external drive by fingerprint or master password to protect sensitive data
  • BROAD DRIVE COMPATIBILITY: USB 3.0 (5Gbps) 2.5" SATA Drive Enclosure supports any SATA I/II/III HDD/SSD (5 mm to 9.5 mm) for fast data transfer speeds; 50 cm USB 3.0 Cable (USB-A to Micro-B) included
  • SECURE FILE ACCESS: Once the USB 3.1 Gen 1 Enclosure is unlocked w/ the master password, an intuitive interface lets you manage up to 8 fingerprints & permissions so multiple users can share the drive
View More
  • BROAD HOST COMPATIBILITY: SSD/HDD enclosure case w/universal OS support & plug-and-play use w/ any USB host/laptop; Fingerprint Management Interface requires Windows OS for initial setup & permissions
  • DESIGNED FOR PERFORMANCE: Compact & portable biometric enclosure w/ aluminum housing protects your drive & has ventilation holes for heat dissipation; LEDs indicate power, lock, unlock & error status
¥12,930 JPY exc tax
¥14,223 JPY inc tax

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID Initio Corporation - INIC-3637e
Compatible Drive Types SATA
Drive Installation Fixed
Drive Size 2.5in
Fan(s) No
Interface USB 3.0
Number of Drives 1
Performance
4Kn Support No
General Specifications Fingerprint Access - Up to 8 Fingerprints
Insertion Rating 10,000
Maximum Data Transfer Rate 5 Gbps
MTBF 161709 Hrs
TRIM Support No
Type and Rate USB 3.0 - 5 Gbit/s
SATA III (6 Gbps)
UASP Support No
Connector(s)
Drive Connectors 1 - SATA Data & Power Combo (7+15 pin) Female
Host Connectors 1 - USB 3.1 USB Type Micro-B (10 pin, Gen 1, 5 Gbps) Female
Software
OS Compatibility The configured enclosure is OS independent. The Fingerprint management app is only supported by Windows (7, 8.1, 10).
Special Notes / Requirements
Note For security reasons the data on a drive used in this enclosure cannot be recovered if the password is lost, please back up any data that cannot be replaced when using this drive enclosure.
Indicators
LED Indicators 1 - Power & Activity
3 - Fingerprint Access Status (Waiting/Error/Correct)
Power
Power Source USB-Powered
Environmental
Humidity 5-95% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 65°C (14°F to 149°F)
Physical Characteristics
Color Black
Material Aluminum and Plastic
Max Drive Height 0.4 in [9.5 mm]
Product Height 0.7 in [17 mm]
Product Length 3 in [77 mm]
Product Width 4.7 in [120 mm]
Weight of Product 3.4 oz [95 g]
Packaging Information
Package Height 1.6 in [40 mm]
Package Length 6.9 in [175 mm]
Package Width 5.2 in [132 mm]
Shipping (Package) Weight 8.5 oz [242 g]
What's in the Box
Included in Package 1 - Fingerprint-Encrypted Enclosure
1 - 50 cm USB-C to USB-Micro B Cable
1 - 50 cm USB-A to USB-Micro B Cable
1 - Micro Screwdriver
1 - Drive Installation Screw Kit
1 - User Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

Encrypted Drive Enclosure for 2.5in SATA SSDs / HDDs - USB 3.0
S2510BU33PW
Encrypted Drive Enclosure for 2.5in SATA SSDs / HDDs - USB 3.0

Turn a 6 Gbps HDD or SSD into secure external storage with touchpad password entry

¥13,378 exc tax
¥14,715 inc tax
USB 3.1 (10Gbps) 2.5
S251BU31C3CB
USB 3.1 (10Gbps) 2.5" SATA SSD/HDD Enclosure with Integrated USB-C Cable

Create a fast and portable data storage solution for your USB Type-C enabled laptop

¥6,418 exc tax
¥7,059 inc tax
USB 3.1 (10 Gbps) Tool-Free Enclosure for 2.5” SATA Drives
S251BPU313
USB 3.1 (10 Gbps) Tool-Free Enclosure for 2.5” SATA Drives

Get the faster speed of USB 3.1 Gen 2 in a lightweight and portable storage solution

¥4,586 exc tax
¥5,044 inc tax
USB 3.1 (10 Gbps) Enclosure for 2.5” SATA Drives
S251BMU313
USB 3.1 (10 Gbps) Enclosure for 2.5” SATA Drives

Get ready for ultra-fast USB 3.1 Gen 2 data storage using your 2.5” SSD or HDD

¥5,501 exc tax
¥6,051 inc tax
Drive Enclosure for 2.5
S251BU31315
Drive Enclosure for 2.5" SATA SSDs/HDDs - USB 3.1 (10Gbps) - USB-A, USB-C

Access data stored on your 2.5” SATA SSD/HDD, with support for high-capacity drives up to 15mm

¥5,043 exc tax
¥5,547 inc tax
USB 3.1 (10Gbps) Tool-Free Enclosure for 2.5in SATA SSD/HDD - USB-C
S251BPU31C3
USB 3.1 (10Gbps) Tool-Free Enclosure for 2.5in SATA SSD/HDD - USB-C

Add fast and portable data storage to your USB Type-C enabled MacBook, Chromebook Pixel, or laptop

¥4,595 exc tax
¥5,054 inc tax
2.5in USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP – Portable External HDD
S2510BPU33
2.5in USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP – Portable External HDD

Turn a 2.5” SATA Hard Drive or Solid State Drive into a UASP supported USB 3.0 External Hard Drive

¥3,068 exc tax
¥3,374 inc tax
Drive Enclosure for 2.5in SATA SSDs / HDDs - USB 3.0 - 7mm
S2510BPU337
Drive Enclosure for 2.5in SATA SSDs / HDDs - USB 3.0 - 7mm

Turn a 7mm high 2.5in SATA III SSD/HDD into a UASP-supported USB 3.0 External Drive

¥3,501 exc tax
¥3,851 inc tax

Accessories