StarTech.com

10 ft 4-in-1 USB VGA KVM Cable with Audio and Microphone

Connect high resolution VGA video, USB, audio and microphone all in one cable

Product ID: USBVGA4N1A10

  • High quality video cable uses coaxial and twisted pair wiring to maintain optimal video signals
  • KVM (Keyboard-Video-Mouse) switch cables allows you to connect your computers to a KVM switch
¥3,799 JPY exc tax
¥4,178 JPY inc tax

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - USB B (4 pin) Male
1 - VGA (15 pin, High Density D-Sub) Male
2 - 3.5 mm Mini-Jack (3 Position) Male
Connector B 1 - USB Type-A (4 pin) USB 2.0 Male
1 - VGA (15 pin, High Density D-Sub) Male
2 - 3.5 mm Mini-Jack (3 Position) Male
Physical Characteristics
Cable Length 10 ft [3 m]
Color Black
Weight of Product 24 oz [679 g]
Packaging Information
Package Height 12.8 in [32.6 cm]
Package Length 9.8 in [25 cm]
Package Width 1.2 in [30 mm]
Shipping (Package) Weight 24 oz [679 g]
What's in the Box
Included in Package 1 - 10ft 4-in-1 USB VGA KVM Cable w/ Audio

Certifications

Related Products

6 ft 2-in-1 USB KVM Cable
SVUSB2N1_6
6 ft 2-in-1 USB KVM Cable

Connect VGA and USB-equipped computers to a KVM Switch using a single cable

¥1,583 exc tax
¥1,741 inc tax
6 ft 4-in-1 USB DVI KVM Cable with Audio and Microphone
USBDVI4N1A6
6 ft 4-in-1 USB DVI KVM Cable with Audio and Microphone

Connect high resolution DVI video, USB, audio and microphone all in one cable

¥3,004 exc tax
¥3,304 inc tax
4-in-1 USB VGA KVM Cable w/ Audio and Microphone
USBVGA4N1A10
10 ft 4-in-1 USB VGA KVM Cable with Audio and Microphone

Connect high resolution VGA video, USB, audio and microphone all in one cable

¥3,799 exc tax
¥4,178 inc tax

Accessories