StarTech.com

10 ft 2-in-1 Universal USB KVM Cable

Connect VGA and USB-equipped computers to a KVM Switch using a single cable

Product ID: SVUSB2N1_10

  • Coaxial video cable for a crystal clear display
  • Bonded design reduces tangles
¥2,677 JPY exc tax
¥2,944 JPY inc tax

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
1 - VGA (15 pin, High Density D-Sub) Male
Connector B 1 - USB B (4 pin) Male
1 - VGA (15 pin, High Density D-Sub) Female
Physical Characteristics
Cable Length 10 ft [3 m]
Color Black
Product Length 10 ft [3 m]
Weight of Product 15.5 oz [440 g]
Packaging Information
Package Height 1 in [26 mm]
Package Length 15.7 in [40 cm]
Package Width 5.5 in [14 cm]
Shipping (Package) Weight 15.8 oz [449 g]
What's in the Box
Included in Package 1 - 10 Ft. USB+VGA 2-in-1 KVM Switch Cable

Certifications

Related Products

6 ft 2-in-1 USB KVM Cable
SVUSB2N1_6
6 ft 2-in-1 USB KVM Cable

Connect VGA and USB-equipped computers to a KVM Switch using a single cable

¥1,583 exc tax
¥1,741 inc tax

Accessories