StarTech.com

6U 19in Wall Mount Server Rack Cabinet with Acrylic Door

Securely mount network and telecom equipment to the wall with this lockable 6U wall mount cabinet

Product ID: RK619WALL

  • Lockable acrylic door with a large viewing area
  • Compact wall mount design and rugged steel construction
  • TAA compliant for GSA Schedule purchases
View More
  • Vented panels with a 120mm cooling fan
  • Large side and bottom cable routing holes with grommets
¥37,717 JPY exc tax
¥40,734 JPY inc tax

Overview

The RK619WALL Wall Mounted 6U Server Rack/Cabinet can be fastened to most types of walls and features a sturdy, compact design that can be positioned almost anywhere without wasting valuable floor space. This TAA compliant product adheres to the requirements of the US Federal Trade Agreements Act (TAA), allowing government GSA Schedule purchases.

This equipment rack offers 6U of storage space and is designed to accommodate 19-inch (wide) servers, networking and telecom equipment. The rack features a 12cm fan, with ventilation positioned above and below the front panel glass door, helping to keep dust out of the rack while ensuring a cool operating environment for your valuable equipment.

To ensure optimum security and prevent tampering with the enclosed equipment, the cabinet/rack features a lockable, smoked acrylic front door that can be removed entirely or installed to open to the left or right as needed.

Backed by a StarTech.com Lifetime warranty.

The StarTech.com Advantage

  • Venting holes and a large cooling fan increases airflow and reduces heat, prolonging the life of the enclosed equipment
  • The lockable acrylic door adds security while providing a large viewable area for monitoring equipment status
  • A small 6U footprint allows for the rack to be mounted almost anywhere that space is limited

Applications

Install rack equipment over doorways, or in tight spaces like server closets

Mount networking and telecommunication equipment to the wall

Securely protect and wall mount sensitive rack mountable equipment

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Adjustable Mounting Rails No
Cable Management No
Casters No
Fan(s) Yes
Fans 1 - 120 mm
Frame Type Enclosed Cabinet
Front Door Construction Steel w/ Window
Front Door Key Lock Yes
Front Door Reversible and/or Removable Removable
Industry Standards EIA-310-D
Ladder Offset 0 in [0 mm]
Ladder Type L-Shape
Mounting Holes Square
Number and Type of Included Cage Nuts 20 - M5
Rack Type 2-Post
Side Panel(s) Key Lock No
Tools Included No
U Height 6U
U Markings No
Wallmountable Yes
Performance
Weight Capacity (Stationary) 110.5 lb [50 kg]
Power
Input Voltage 115V AC
Power Source Standard 120V Power Cords
Physical Characteristics
Color Black
Enclosure Type Steel
Internal Depth 14.8 in [377 mm]
Internal Height 12 in [304.8 mm]
Internal Width 21.7 in [550 mm]
Maximum Mounting Depth 11.3 in [286 mm]
Product Height 13.1 in [332 mm]
Product Length 15.7 in [398 mm]
Product Weight 22.9 lb [10.4 kg]
Product Width 22.1 in [561 mm]
Rail Thickness 0.1 in [2.5 mm]
Packaging Information
Flat Pack (Assembly Required) No
Shipping (Package) Weight 30.5 lb [13.8 kg]
What's in the Box
Included in Package 1 - 6U Wallmount Cabinet
1 - Set of keys
1 - Pack of CAB screws and Cage nuts(20 each)

Certifications

Related Products

6U 12in Deep Wall Mounting Bracket for Patch Panel
WALLMOUNT6
6U 12in Deep Wall Mounting Bracket for Patch Panel

Mount networking equipment and shallow rackmount devices with this 6U wall-mountable rack

¥6,720 exc tax
¥7,257 inc tax
1U 19in Steel Vertical Wall Mount Equipment Rack Bracket
RK119WALLV
1U 19in Steel Vertical Wall Mount Equipment Rack Bracket

Mount a server, network or telecommunications device vertically with this 1U wall-mountable rack

¥7,467 exc tax
¥8,064 inc tax
2U 19in Steel Vertical Wall Mount Equipment Rack Bracket
RK219WALLV
2U 19in Steel Vertical Wall Mount Equipment Rack Bracket

Mount a server, network or telecommunications device vertically with this 2U wall-mountable rack

¥9,311 exc tax
¥10,055 inc tax
3U 19in Steel Vertical Wall Mount Equipment Rack Bracket
RK319WALLV
3U 19in Steel Vertical Wall Mount Equipment Rack Bracket

Mount server, network or telecommunications devices vertically with this 3U wall-mountable rack

¥10,499 exc tax
¥11,338 inc tax
4U 19in Steel Vertical Wall Mount Equipment Rack Bracket
RK419WALLV
4U 19in Steel Vertical Wall Mount Equipment Rack Bracket

Mount server, network or telecommunications devices vertically with this 4U wall-mountable rack

¥11,493 exc tax
¥12,412 inc tax
8U Open Frame Wall Mount Equipment Rack - 12in Deep
RK812WALLO
8U Open Frame Wall Mount Equipment Rack - 12in Deep

Mount your servers, network and telecommunications equipment in this 8U open-frame wall-mountable rack

¥19,102 exc tax
¥20,630 inc tax

Accessories