30 cm DisplayPort 1.2 kabel met vergrendeling M/M - DisplayPort 4k

Create high-resolution 4k x 2k connections with HBR2 support between your DisplayPort™-equipped devices, with reduced clutter

Productcode: DISPLPORT1L

  • High-resolution support of up to 4k x 2k
  • Support for High Bit Rate 2 (HBR2) bandwidth of up to 21.6 Gbps
  • Backward compatible with DisplayPort 1.1
Uw prijs
€14,99 EUR excl. VAT
€18,14 EUR incl. VAT

The DISPLPORT1L 1ft DisplayPort 1.2 Cable with latches provides a secure, connection between your DisplayPort-equipped devices and is capable of providing higher performance than either HDMI® or dual link DVI.  

The DP cable supports high resolutions of up to 4k x 2k (4096 x 2160) @ 60Hz with a maximum HBR2 bandwidth of 21.6 Gbps. The cable also supports Multi-Stream (MST) for daisy chaining multiple monitors and provides optional audio support.

The short 1-foot DisplayPort cable is perfect for mobile applications, such as connecting your laptop to a monitor and it provides a portable solution that makes it perfect for carrying as a laptop accessory.

The DISPLPORT1L is backed by StarTech.com’s Lifetime Warranty, for guaranteed reliability and ensures that digitally protected content is displayed properly, with both HDCP and DPCP capability.

Toepassingen

  • Connecting a DisplayPort Display to a PC or other DisplayPort Source

Het voordeel van StarTech.com

  • Simple to store in a laptop carrying case, as a portable connectivity solution
  • Prevent accidental disconnections with latched connectors
  • Guaranteed reliability

Partnernummers

  • Ingram Micro Netherlands 1861091
  • Tech Data - Netherlands 4462640
  • UPC 065030840118

Specificaties

Warranty Information Warranty Lifetime
Connector(en) Connector A 1 - DisplayPort (20-polig)
Connector B 1 - DisplayPort (20-polig)
Fysieke eigenschappen Hoogte product 1,3 cm [0,5 in]
Gewicht product 46 g [1,6 oz]
Breedte product 20,9 mm [0,8 in]
Kleur Zwart
Draaddikte 28 AWG
Kabellengte 304,8 mm [12,0 in]
Buitendiameter kabel 6.5
Lengte product 30,5 cm [12,0 in]
Hardware Aantal geleiders 19
Connectormateriaal Nikkel
Type kabelmantel PVC - Polyvinyl Chloride
Kabelafscherming Aluminium-Mylar folie met vlechtwerk
Brandbestendigheid CMG goedgekeurd (algemeen doel)
Verpakkingsinformatie Package Height 14 mm [0,6 in]
Package Length 22 cm [8,7 in]
Verzendgewicht (verpakt) 0,1 kg [0,1 lb]
Package Width 20 cm [7,9 in]
Wat wordt er meegeleverd Meegeleverd 1 - 30 cm vastklikkende DisplayPort-kabel

Accessoires

DPEXT6L

1,8 m DisplayPort Video verlengkabel - M/F

Verleng het bereik van uw DisplayPort-apparaten met 1,8 meter

Uw prijs
€31,99 EUR excl. VAT
€38,71 EUR incl. VAT
DPPNLFM3

3ft DisplayPort Panel Mount Cable - F/M

De DisplayPort-aansluiting kan veilig worden ingebouwd in een gemakkelijk toegankelijk paneel.

Uw prijs
€17,99 EUR excl. VAT
€21,77 EUR incl. VAT
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
When you troubleshoot issues with a DisplayPort cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • DisplayPort cable

  • Video source

  • Video destination

To test your setup components, try the following:

  • Use the DisplayPort cable, video source, and video destination in another setup to see if the problem is with the components or the setup.

  • Use a different DisplayPort cable, video source, and video destination in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test the DisplayPort cable, video source, and video destination it is recommended that you do the following:

  • Verify that the source resolution matches the capabilities of the video source destination. For example, if the destination is only capable of 1920 x 1080, then the source cannot output 2560 x 1600, as that exceeds the capabilities of the video source destination.

  • Test at a lower resolution or a lower refresh rate, for example, 1024 x 768.

  • If you are using 4K resolutions, test with a shorter cable.

If you are experiencing issues with the audio over DisplayPort, make sure that the following is true:

  • The source is set up to output audio over DisplayPort.

  • The destination is compatible with the source's audio format.

  • The destination volume has been raised.

To output 4K to a DisplayPort display at 30Hz, your monitor must support the resolution and refresh rate. If your monitor also supports 4K at 60Hz (DP 1.2 or higher), you may also need to set the monitor to work at 30Hz. 

To resolve this issue, use the buttons on your monitor to change the DisplayPort settings to DP1.1. For more information about how to change your monitor settings, refer to the website of the manufacturer of your monitor.

To output 4K to a DisplayPort display at 60Hz your monitor must support the resolution and refresh rate. If your monitor supports 4K at 60Hz (DP1.2 or higher) you may also need to set the monitor to work at 60Hz.

To resolve this issue, use the buttons on your monitor to change the DisplayPort settings to DP1.2. For more information about changing your monitor settings, refer to the website of the manufacturer of your monitor.

Voor uw aanschaf

You should only use video converters and extenders if it is absolutely necessary to do so. In many cases, most video converters and extenders are not necessary if you purchase the correct cable.

The following table lists the maximum length of cable for common video standards.

Video standard Maximum length
DisplayPort 50 ft. (15.2m)
HDMI 50 ft. (15.2m)
DVI 50 ft. (15.2m)
VGA 200 ft. (71m)

Note: StarTech.com offers cables longer than what is listed above, including active cables, which typically include built-in active signal boosters that allow for longer cables. Active cables are specifically designed to exceed the suggested maximum lengths and are tested at the listed specifications (for example, the maximum listed resolution).

Video adapters

Video adapters passively adapt a cable from one connector type to another. Video adapters do not change the signal type, or change the video standard.

Examples of common applications for adapters include the following:

  • DVI-I to VGA

  • RCA to BNC

  • Mini DisplayPort to DisplayPort

  • Couplers (female to female, or male to male)

Note: You can use a coupler to extend a cable for a short distance. However, each coupler that you use can introduce signal loss, which degrades the signal quality.

Video converters

Video converters actively process and change the signal type from one video standard and convert it to another standard. They are typically used to convert digital to analog and vice versa, but can be used to convert a digital signal to another digital video standard (for example, HDMI to DisplayPort).

Video converters work over short distances from the source to the destination: up to 15 feet or 3 meters.

Video extenders

Video extenders convert an input signal to a higher voltage for transmission over longer distances and then convert the input signal back to the original video standard. The input and the output signal will match on a video extender, as the same video standard is maintained end-to-end. If a cable is extended with adapters or converters, the signal quality degrades.

Note: For more information on using a video adapter or converter with a video extender, see the following FAQ: http://www.startech.com/faq/video_signal_converters_convert_then_extend.
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
  • Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
  • Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Uitvoering en specificaties van het product zijn zonder aankondiging vatbaar voor wijzigingen.
Terug naar boven